Catalog Items
Overview Graphs Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Overview Graphs contains the following items.
Graph Name | Behavior and Usage |
---|---|
Current Risk Overview | Displays the Current Risk Categories for all assets under a Functional Location. |
Past Risk Overview | Displays the most recently archived Past Risk Categories for all assets under a Functional Location. This allows the user to see the variations in risk after the completion of inspections. |
RBI Risk Matrix | Displays the total number of RBI Components based on their consequence of failure and probability of failure values. This graph appears only if the Risk Based Inspection license is active. |
Queries Folder
The Catalog folder \\Public\Meridium\Modules\Mechanical Integrity\Queries\Dashboard Queries contains the following items.
Item Name | Behavior and Usage |
---|---|
Percentage Change in External DM for Piping | Returns the number of RBI Components of the Piping Equipment Type where the CUI Inspection Priority Changed field is set to True. |
Percentage Change in External DM for Tanks | Returns the number of RBI Components of the Tanks Equipment Type where the CUI Inspection Priority Changed field is set to True. |
Percentage Change in External DM for Vessels | Returns the number of RBI Components of the Vessels Equipment Type where the CUI Inspection Priority Changed field is set to True. |
Percentage Change in Internal DM for Piping | Returns the number of RBI Components of the Piping Equipment Type where the Int. Corr. Inspection Priority Changed field is set to True. |
Percentage Change in Internal DM for Tanks | Returns the number of RBI Components of the Tanks Equipment Type where the Int. Corr. Inspection Priority Changed field is set to True. |
Percentage Change in Internal DM for Vessels | Returns the number of RBI Components of the Vessels Equipment Type where the Int. Corr. Inspection Priority Changed field is set to True. |
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Queries contains the following items.
Item Name | Behavior and Usage |
---|---|
Active Analyses for Evergreening - 580 | Returns a list of the RBI Criticality Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
This query is used on the RBI Bulk Evergreening page, in the Active section when the RBI Analysis Type Preference is set to RBI 580. |
Analyses Created For Evergreening - 580 |
Returns a list of the RBI Criticality Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
This query is used on the RBI Bulk Evergreening page, in the Created section when the RBI Analysis Type Preference is set to RBI 580. Important: Do not modify the following columns: Analysis ID, Component, Component Entity Key, Asset ID, ENTY_KEY, Analysis Entity Key, and Risk Category. Modifying these columns may affect the Calculate functionality during the evergreening process.
|
Analyses Ready for Evergreening - 580 |
Returns a list of the RBI Criticality Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Analyses Ready for Evergreening for Unit - 580 |
Returns a list of the RBI Criticality Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
This query is used on the RBI Bulk Evergreening page, in the Pending Evergreening section when the RBI Analysis Type Preference is set to RBI 580. Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Asset Corrosion Analysis More Current Than Analyses | Returns a list of all the assets linked to a Functional Location that have a TM Asset Corrosion Analysis more current than the active RBI analysis in the component. This query is used on the Risk Based Inspection Overview page in the Inspection/TM Updates pane if you do not have an active RBI 581 license. |
Assets with No Recommendations | Returns a list of all the assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query is used on the Risk Based Inspection Overview page in the No Recommendations pane when both Risk Based Inspection and RBI 581 are licensed. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Assets with No Recommendations (580 Only) | Returns a list of all assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query is used on the Risk Based Inspection Overview page in the No Recommendations pane if you do not have an active RBI 581 license. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Criticality Consequence Evaluation | Returns the Criticality Consequence Evaluation records that are associated to an RBI Criticality Analysis. This query is used in the Consequence Evaluations tab when viewing an RBI Criticality Analysis. Important: Do not modify the ENTY_KEY column. Modifying this column may affect the functionality. |
Current Risk | Returns a list of the current rolled-up risk for each asset linked to a Functional Location. This query is used under the Current Risk query widget on the Risk Based Inspection Overview page. |
Current Risk Overview | Returns a list of the highest Risk Category for each asset linked to a Functional Location and gives a count. This query is used under the Current Risk Overview graph widget on the Risk Based Inspection Overview page. |
Data Export Analyses - 580 | Returns a list of the RBI Criticality Analyses available for export and that meets the following conditions:
This query is used on the RBI Analysis Export page, when the RBI Analysis Type Preference is set to RBI 580. |
Export RBI Components by Asset | Returns a list of the Equipment records that are linked to active RBI Components and Equipment records that are not linked to at least one RBI Component. This query is used on the Risk Based Inspection Overview in the Inspection/TM Updates pane when both Risk Based Inspection and RBI 581 licenses are active. |
Inspections More Current Than All Analysis | Returns a list of all the assets linked to a Functional Location that have Inspections more current than the active RBI analysis in the component. This query is used on the Risk Based Inspection Overview page, in the Inspection/TM Updates pane when both Risk Based Inspection and RBI 581 licenses are active. |
Inspections More Current Than Analysis | Returns a list of all the assets linked to a Functional Location that have Inspections more current than the active RBI analysis in the component. This query is used on the Risk Based Inspection Overview under the Inspection/TM Updates pane when both Risk Based Inspection and RBI 581 licenses are active. |
Invalid Inspections for Non-Intrusive Requirement Met | None. |
Manage Inspection Groups | None. |
Manage RBI Components | None. |
Manage RBI System | None. |
Maximum Internal Corrosion Rate | Returns a list of the calculated maximum internal corrosion rate for an Internal Corrosion DME. |
Past Risk | Returns a list of the past rolled-up risk for each asset under a Functional Location. This query is used under the Past Risk query widget on the Risk Based Inspection Overview page. |
Past Risk Overview | Returns a list of the highest Risk Category for each asset Under a Functional Location and gives a count. This query is used under the Past Risk Overview graph widget on the Risk Based Inspection Overview. |
PRD Consequence Evaluation | None. |
Process Unit Query | Returns a list of the underlying Process Units for the selected level of the asset hierarchy. This query is used on the Risk Based Inspection Overview in the Process Units pane. |
RBI Asset Risk Query | None. |
RBI Asset Risk Sub Query | None. |
RBI Assets for a Functional Location | Returns a list of all the assets linked to a Functional Location. This query is used on the Risk Based Inspection Overview page in the Assets pane. |
RBI Components for an Asset | Returns a list of all the RBI Components for a given asset. This query is used under the Asset Hierarchy Navigation menu to display the count of components on the Risk Based Inspection hyperlink. |
RBI Corrosion Loops for a Functional Location | Returns a list of all the Corrosion Loops linked to a given Functional Location. |
RBI DM Query | Returns a list of Degradation Mechanism records that are linked to an RBI Criticality Analysis. This query is used on the Degradation Mechanisms tab when viewing an RBI Criticality Analysis. Important: Do not modify the following columns:
Modifying these columns may affect the functionality. |
RBI Flexible Configurations | Returns a list of all the flexible calculation records. |
RBI Flexible Validation Records | Returns all flexible validation records. |
RBI Overview Filter Parameters | None. |
RBI Pipeline Consequence Evaluation | None. |
Recommendations by Asset | Returns a list of the RBI Recommendation records related to the selected asset. |
Review Analyses by Asset 580 | Returns a list of all the RBI Criticality Analysis records not in an Archived state for the Equipment or Functional Location record for which you accessed the RBI asset. This is used for the Finalize Risk button in the Assets section of the Risk Based Inspection Overview page. |
Review Analysis by Corrosion Loop 580 | Returns a list of all the RBI Criticality Analysis records that are calculated in the Created state for the Corrosion Loop record for which you accessed the RBI asset. This is used for the Finalize Risk button in the Unit Summary page. This query is used when Finalizing Risk from the Process Unit Overview page. Important: The SMST_ID (Alias Name: StateID) is a required field in this query. When using the query:
|
Select Protected Assets | Returns a list of the Asset records in the Select Protected Assets window. |
Select Protected RBI Components | Returns a list of the RBI Components in the Select Protected Components window. |
Select RBI Components | Returns a list of the RBI Components that are:
|
Select Unit for Grouping |
Returns a list of all the Functional Location records that:
|
Unlinked Corrosion Loops | Returns a list of all the Corrosion Loops that are not linked to a Unit. This query is used to display available corrosion loops which can be linked to a process unit. |
Valid Inspections for Non-Intrusive Requirement Met | None. |
View all Recommendations | Returns a list of all the recommendations for a selected Unit. |
View Protected RBI Components | Returns a list of all the Protected RBI Components for a selected Unit. |
Policy Queries folder | Contains queries that are used by RBI Strategy Mapping Groups when you generate RBI Recommendations records. |
Inspection Plan Queries
The Catalog folder \\Public\Meridium\Modules\Inspection\Compliance\Queries contains the following queries used in the Inspection Plan workflow.
Query | Behavior and Usage | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Compliance Recommendations by Plan | Displays Recommendations based on the Inspection Plan. The following columns in the query must be used, and the aliases must contain the following values.
Important: \\Public\Meridium\Modules\Inspection\Compliance\Queries\Compliance Superseded Recommendation Counts is a subquery and must not be removed from the parent query. In this subquery, the SUCC_ENTY_KEY column is required, and the alias must not be modified. | ||||||||||||||||||||||
Compliance Recommendations to Supersede | Displays Recommendations for a given entity keys. This query is used to select the master Recommended Action while superseding Compliance Recommendations in the Recommendation section of the Inspection Plan page. Important: The [MI_RBIRECOM].ENTY_KEY column must not be removed, and the alias REC_ENTY_KEY must not be modified. | ||||||||||||||||||||||
Compliance Superseded Recommendations | Displays a list of Consolidated and Superseded Recommendations. This query is used to access the linked actions in the Inspection Plan page. Note: The [MI_RBIRECOM].ENTY_KEY column must not be removed, and the alias REC_ENTY_KEY must not be modified. | ||||||||||||||||||||||
Inspection Tasks for Asset | Displays the Inspection Tasks for an asset. This query is used to access the Existing Tasks in the Inspection Plan page. Important: In the WHERE criteria, the ID of the parameter must be ASSET_ENTY_KEY. | ||||||||||||||||||||||
Compliance Superseded Recommendation Counts | Returns the count of Consolidated and Superseded Recommendations. This query is used in the Recommendation section of the Inspection Plan page. | ||||||||||||||||||||||
Inspection Tasks Available to Implement | Displays the Inspection Tasks available to implement for a Compliance Recommendation. This query is used to access the Inspection tasks after selecting the Implement button in the Inspection Plan page. | ||||||||||||||||||||||
Recommended Actions by Selected Plans | Displays unimplemented actions from a given Inspection Plan. This query is used in the Inspection Plan page. The following columns in the query must be used, and the aliases must not be changed.
Important: In the WHERE clause, the ID of the parameter must be ENTY_KEYS.
| ||||||||||||||||||||||
Link Existing Task to Recommended Action | Returns an Inspection Task to link to a given Recommendation based on Asset and Task Type. This query is used in the Inspection Plan page. The following columns in the query must be used, and the aliases must not be changed.
Important: In the WHERE clause, the following parameter IDs must be provided and not modified:
| ||||||||||||||||||||||
All Inspection Plans for Unit | Returns all Inspection Plans for the selected location in the hierarchy. This query is used to access all the Inspection plans in the Inspection Plan Management page. | ||||||||||||||||||||||
Active Recommendations of Plans for Unit | Returns all active recommendations for Inspection Plans for the selected location in the hierarchy. This query is used to view active recommendations in the Inspection Plan Management page. | ||||||||||||||||||||||
Inspection Plan Revisions | Displays the Inspection Plan Revisions for a given Inspection Plan. This query is used to retrieve the revisions for an Inspection Plan. Important:
| ||||||||||||||||||||||
Compliance Recommendation Revisions for Inspection Plan | Displays the Recommendation Revision records for a given Inspection Plan Revision. This query is used in the Inspection Plan page to view the revisions for a Recommendation. Important:
|
Risk Based Inspection Queries Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Queries contains the following queries which are relevant to the RBI 581 workflow.
Query | Behavior and Usage |
---|---|
Asset Corrosion Analysis More Current than All Analyses | Returns a list of all the assets linked to a Functional Location that have a TM Asset Corrosion Analysis more current than the active RBI analysis in the component. This query is used on the Risk Based Inspection Overview page under the Inspection/TM Updates pane when both Risk Based Inspection and RBI 581 are licensed. |
Assets with No Recommendations | Returns a list of all the assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query is used on the Risk Based Inspection Overview page under the No Recommendations pane when both Risk Based Inspection and RBI 581 are licensed. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Current Risk | Returns a list of the current rolled-up risk for each asset linked to a Functional Location. This query is used under the Current Risk query widget on the Risk Based Inspection Overview page. |
Current Risk Overview | Returns a list of the highest Risk Category for each asset linked to a Functional Location and gives a count. This query is used under the Current Risk Overview graph widget on the Risk Based Inspection Overview page. |
Inspections More Current Than All Analysis | Returns a list of all the assets linked to a Functional Location that have Inspections more current than the active RBI analysis in the component. This query is used on the Risk Based Inspection Overview under the Inspection/TM Updates tile when both Risk Based Inspection and RBI 581 licenses are active. |
Past Risk | Returns a list of the past rolled-up risk for each asset under a Functional Location. This query is used under the Past Risk query widget on the Risk Based Inspection Overview page. |
Past Risk Overview | Returns a list of the highest Risk Category for each asset Under a Functional Location and gives a count. This query is used under the Past Risk Overview graph widget on the Risk Based Inspection Overview page. |
Process Unit Query | Returns a list of the underlying Process Units for the selected level of the asset hierarchy. This query is used on the Risk Based Inspection Overview page under the Process Units tile. |
RBI Assets for a Functional Location | Returns a list of all the assets linked to a Functional Location. This query is used on the Risk Based Inspection Overview under the Assets tile. |
RBI Components for an Asset | Returns a list of all the RBI Components for a given asset. This query is used under the Asset Hierarchy Navigation menu to display the count of components on the Risk Based Inspection hyperlink. |
Review Analyses by Asset 581 | Returns a list of all the RBI 581 Risk Analysis records that are calculated in the Created state for the Equipment or Functional Location record for which you accessed the RBI asset. This query is used when Finalizing Risk from the Risk Based Inspection Overview page under the Assets pane. |
Review Analysis by Corrosion Loop 581 | Returns a list of all the RBI 581 Risk Analysis records that are calculated in Created state for the Corrosion Loop record for which you accessed the RBI asset. This query is used when Finalizing Risk from the Process Unit Overview page. |
Select RBI Components | Returns a list of the RBI Components that are:
This query is used to display available components which can be linked to corrosion loops. |
Reports Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Reports contains the following items.
Report Name | Behavior and Usage |
---|---|
RBI Asset Risk Report | Displays an at-a-glance summary of an asset in RBI, Thickness Monitoring, and Inspection Management. |
RBI Asset Risk Sub Report | Displays all of the data used for the calculation of each component, the risk for each component, and the recommendations assigned to each risk. |