System Requirements
Hardware Requirements
A single Atom must process high volumes of data, therefore, the server must meet the following system requirements:
Processor | Dual 64-bit processors or higher (with 8 or 16 Cores) More processors allow for increased, simultaneous process runs |
Memory | 32 GB of RAM (minimum 8 GB dedicated to the Atom) More RAM allows for increased, simultaneous process runs |
Hard disk | 100–200 GB of hard disk space |
Software Requirements
The following software components are required:
- Atom: An Atom must be installed within your network to connect to source systems and process the data into APM applications hosted on On-premise APM
. The Atom will process and transmit data within your network boundary.
- Multiple runtime environments can be installed on the same operating system.
- A stable and high-speed internet connection is required.
- Network connectivity between the source and destination systems must be enabled.
- The installation path for Atom must not contain any unicode characters.
- Ensure that the operating system hosting Atom and any attached storage devices have synchronized system clocks.
- Postgres (included as part of the installer for Southbound Services).
- SAP integration
- You must install the open-source library, sapnwrfc for .Net Core framework to connect to SAP. This open-source library requires the SAP NetWeaver RFC Library 7.50 SDK C++ binaries to be installed locally.
- The following files must be copied to the Southbound Service installation folders:
- icudt50.dll
- icuin50.dll
- icuuc50.dll
- libsapucum.dll
- libsapucum.lib
- sapnwrfc.dll
- sapnwrfc.lib
Supported Operating Systems
Operating system | Version |
---|---|
Windows 64-bit | APM Connect supports Windows Server 2016, 2019, or 2022 |
Java Runtime
Java (for Windows and Linux) | Java 8 or 11 (Preferred) |
---|---|
Java runtime (for Windows and Linux) | Support for the following Java Runtime Variants:
Note: We recommend that you use the Java distribution from the remote management platform such that Java updates can be managed remotely (including automation). |
Java Information Panel | Boomi provides a view to Java in use by the Atom in the management view.
|
Required Service Ports
To provide communication between APM Connect server and other systems, ensure that the following ports are open.
Port Numbers | Description |
---|---|
5013/8040 (Ingress for the Service) | The service can listen on any port as per its configuration. It is recommended to use a unique port that would not interfere with other standard applications running on the server where it is hosted. |
80, 9080, 8879, 9043, 9044, 9060, 9061, 9430, 9443, 139, 50000, 50005, 3300 | Used for SAP and Maximo Interfaces. |
443, 8080, 8005, 7000, 7001, 7777, 7555,1099, 8040, 8101, 9001, 44444, 5432, 443, 61616, 5013 | Used for APM Interfaces. |