![Pump Hydro Turbine](/hydropower/sites/default/files/2020-02/hydro-turbine-pump-psp-1200x350.jpg)
PUMP HYDRO TURBINE
QUICK RESPONSE TO FLUCTUATIONS IN POWER DEMAND
With our extensive portfolio of proven technologies, GE Renewable Energy is able to provide a solution adapted to our customers’ specific needs in a variety of environments.
With its broad portfolio ranging from 30 MW to 400 MW per unit with heads up to 1,000+ meters, GE Renewable Energy has a pump turbine to suit each site configuration. Fast startup times of just 90 seconds for up to 400 MW allow for an increased number of daily starts and stops, adding flexibility and availability.
PRODUCT FEATURES
Our performant and reliable solutions offer:
- Plant configurations that allow turbine dismantling from above, below, or in the middle of the pit
- Self-pumping bearings, water lubricated bearings, and traditional oil-lubricated metal coated bearings
- A variety of governing control system configurations
- A wide selection of inlet valves
- Double and multi-stage centrifugal units for heads over 700m
30+% of the world’s hydro storage plants are equipped
Only 90 seconds needed to switch from idle to full load for units up to 400 MW
RELATED LINKS
- How does variable-speed pumped storage technology work?
- How does GE's VSPSP technology work?
- GE's Hydro Pumped Storage Technology
- Hydro Variable Speed Generator
- Hydro Motor Generator
- Digital Hydro Plant
- Hydro Turbines
- Hydro Control Systems
- Hydro Services
- GE's Generator Circuit Breakers
- White paper: Implementing sustainable business models for hydro storage
LET US HELP YOU
Want to get the most out of your hydropower assets? Reach out to GE's team to start the conversation.