![OIL PRESSURE UNIT](/hydropower/sites/default/files/2020-02/hydro-control-oil-pressure-unit-1200x350.jpg)
OIL PRESSURE UNIT
The robust and reliable oil pressure units from GE Renewable Energy are specifically designed for hydropower applications.
SUPPLYING PRESSURIZED OIL SPECIFICALLY FOR HYDROPOWER PLANTS
GE Renewable Energy’s oil pressure units have been specifically designed for hydropower which has let GE Renewable Energy reduce the number of parts and simplify the component. GE’s NEYRPIC* range of oil components regulate oil flows within a hydropower plant from a few litres to several cubic meters per minute under pressure from 10 to 250 bars. High pressure units require smaller servomotors and less oil, reducing cost.
ROBUST AND RELIABLE
NEYRPIC* oil components have a design life of over 40 years and are capable of withstanding harsh turbine operating conditions such as high vibration levels and low oil filtration (up to 150 μm). GE’s oil pressure unit provides multiple functions integrated into one component, which helps improve reliability when compared to other “off-the-shelf” components.
NEYRPIC* D Main distributing valve - 5-way hydraulic distributing valves from 300 dm3/min to 20,000 dm3/min
NEYRPIC* DF Flanged component - All-in-one device to drive a servomotor from 300 dm3/min to 6,600 dm3/min
*Trademark of General Electric Company.
40+ year lifetime
Oil pressure units designed for hydropower applications
RELATED LINKS
LET US HELP YOU
Want to get the most out of your hydropower assets? Reach out to GE's team to start the conversation.