Home > Grid Automation > Automation & Control > Metering > Meter Enclosures | ||||||||||||
|
![]() |
Meter Enclosures Pre-wired & Configured Metering Solution Expanding existing switchgear or installing new metering capability can be challenging due to space limitations, downtime and installation and equipment costs. GE’s Multilin™ Meter Enclosure is a pre-wired configured, economical solution for both retrofit expansions and small scale meter installations that allows the expansion of existing switchgear capability without expensive and time-consuming design. When ordered as a meter option the enclosure provides a factory pre-wired, installation-ready metering solution that further drives energy cost savings, by enabling the measurement of key energy usage information along multiple metering points for new or existing systems. Key Benefits
![]() ![]() ![]() Meter Enclosure Assembly
The installation of GE’s Multilin Meter Enclosure provides customers with a simple, easy to install solution that adds advanced metering capabilities while minimizing system downtime. The Multilin Meter Enclosure is UL/cUL certified and NEMA 1 rated, making it ideal for indoor environments. It is provided in two voltage configurations (120-240V and 277V) to ensure compatibility with existing systems. Each meter enclosure is pre-wired and configured with an EPM meter, voltage fuses, shorting block for current transformers and a control power transformer (for 277V power systems), eliminating field wiring and installation issues. ![]() Typical Wiring
![]() ![]() Dimensions
![]() ![]() |