Home > Grid Automation > Automation & Control > Metering > EPM 6010 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
![]() |
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() ![]() ![]() ![]() ![]() ![]() ![]() ![]()
BACnet/IP COMMUNICATIONS
The Multilin EPM 6010 with BACnet/IP supports building energy management strategies, LEED certification and other Green Building initiatives. By allowing users to track energy use and power quality, the meters gives users the information they need to accurately identify cost -saving measures and respond to power quality problems when they arise.
SOFTWARE OPTIONS
BACnet Web Interface
The Multilin EPM 6010 comes standard with a web interface. Use the BACnet/IP interface to remotely set up the BACnet/ IP configuration and track energy use with any standard web browser.
MEASUREMENTS
INSTALLATION
SPECIFICATIONS
EPM 6010T TRANSDUCER OPTION
![]() GE Grid Solutions has discontinued sales of EPM 6010T. As an alternative, please refer to the EPM6010. The transducer configuration comes without a display and has a DIN rail mount. It’s ideal for use in switchgear retrofit applications where access to the meter face and display is not necessary, and where budgets are a large consideration. Features
Mounting
![]()
MULTILIN METER ENCLOSURE
Expanding existing switchgear or installing new metering capability can be challenging due to space limitations, downtime and installation and equipment costs. GE's Multilin Meter Enclosure is a pre-wired configured, economical solution for both retrofit expansions and small scale meter installations that allows the expansion of existing switchgear capability without expensive and time-consuming design. When ordered as a meter option the enclosure provides a factory pre-wired, installation-ready metering solution that further drives energy cost savings, by enabling the measurement of key energy usage information along multiple metering points for new or existing systems. Ordering the enclosure is simple when selected as an option during meter configuration, ensuring correct pre-wired meter-compatible delivery.
|