|
Multilin G30
Generator Protection Systems
Built on the industry-leading UR platform, the G30 provides advanced protection for small to medium-sized steam, hydraulic and combustion-turbine generators. The G30 is also well suited for applications where both the generator and transformer are in the same zone of protection, providing the required protection in one device. The G30 provides advanced communication with an integrated managed Ethernet switch, while supporting standard communication protocols including IEC 61850. Key Benefits
Applications
|
![]() |
New and Enhanced Communication Capabilities
|
![]() |
Cyber Security - CyberSentry UR (FW v7.xx) CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
|
![]() |
Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
|
![]() |
Extended Oscillography Records (FW v7.xx)
|
![]() |
New and Enhanced Protection and Control Functionality
|
Key Features
Protection & Control
The G30 generator protection system provides comprehensive protection for small to medium-sized steam, hydraulic and combustion-turbine generators as well as applications that have both the generator and transformer in the same zone of protection. The G30 is ideal for protecting single and multi-pole generators with single or split-phase winding configurations of generators. The G30 includes advanced automation and communication capabilities, extensive I/O options, and powerful fault recording features that can simplify fault and disturbance troubleshooting and minimize generator downtime. As part of the UR family, the G30 provides superior protection and control.
Functional Block Diagram
ANSI® Device Numbers & Functions
|
|
|
Key Features
Monitoring & Diagnostics
The G30 is the single point for protection, control, metering, and monitoring in one integrated device that can easily be connected directly into HMI or SCADA monitoring and control systems like Viewpoint Monitoring as shown.
Advanced Automation
The G30 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average generator relay. The G30 integrates seamlessly with other UR relays for complete system protection, including unit and auxiliary transformers, and balance of plant protection.
FlexLogic allows for the customization of the G30 to operate and control the breakers and other auxiliary devices needed to fit most generator protection schemes and applications.
Key Features
Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs
Advanced Communications
The G30 provides advanced communications technologies for remote data and engineering access, making it the easiest and most flexible generator protection relay to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.
The G30 supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.
Interoperability with Enbedded IEC 61850
Use the G30 with integrated IEC 61850 to lower costs associated with generator protection, control and automation. GE’s leadership in
IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.
The G30’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications. Learn more
The G30 can also connect to GE MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.
Cyber Security - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the G30 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the G30 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. Learn More