![](images/spacer.gif) |
![Digital Energy: Generator Protection Digital Energy: Generator Protection](images/products/generator/Gen-01.jpg) |
|
Digital Energy Protection & Control Generator Spotlight |
|
![Advanced Communications. HardFiber System. IEC61850 Process bus solution](images/products/Gen_Spotlight/Gen-Spotlight-05.gif) |
![Long distance high-bandwidth HardFiber cable](images/products/Gen_Spotlight/Gen-Spotlight-07.jpg) |
Hardened switchyard interface to acquire all measurement and I/O signals
Robust and secure communications via IEC 61850 over Fiber Optic cables
Reliable operation provided by integrity and self-check monitoring tools
Save up to 50% on Protection and Control Labor costs |
|
![Protection & Control. G60 Generator protection system](images/products/Gen_Spotlight/Gen-Spotlight-06.gif) |
Streaming Synchronized Phasor Measurements
Industry leading cyber security including Dual Permission Access Control
Comprehensive support for IEC 61850 Process Bus with HardFiber System
Pumped storage generator applications
Advanced automation capabilities |
|
| ![A robust and secure process bus solution](images/products/Gen_Spotlight/Gen-Spotlight-08.gif) Today’s critical generation systems require more sensitive, dependable protection.
Coupled with the introduction of new regulatory requirements and a focus on
infrastructure security, electrical system operators need real-time access to device
status and metering value data from generating units and associated equipment, to
effectively manage and maximize operational output and availability.
The Multilin G60 Generator Protection System sets a new standard in Generator
protection and control with streaming synchrophasor measurements, advanced
protection capabilities, cyber security features and tools and support for IEC 61850
communications.
The G60 Generator Protection System is designed for any size generator application
and is well suited for applications where the generator is driven by turbines such as,
steam, gas or hydraulic. The G60 Generator Protection System also provides
protection and control for pumped storage applications where the generator is used
as both the generator and the pumping motor.
As the first Intelligent Electronic Device to provide streaming synchronized phasor
measurements according to the IEEE C37.118 standard, operators are able to
maximize system availability with access to captured synchrophasor data to examine
machine performance, including inter-unit oscillations, during power system
disturbances.
Providing the latest in cyber security, the Multilin G60 Generator Protection System
includes several layers of functions and tools to maintain secured device and system
access including, Dual Permission Access Control, multiple passwords, and security
event alarming and reporting.
With support for IEC 61850 communications, combine the Multilin G60 Generator
Protection System with the Multilin IEC 61850 HardFiber System, to create a robust and
secure Process Bus Solution. Eliminate the need for miles of long distance, point-to-point copper cabling that is traditionally required to obtain measurement and I/O signal data from generators and associated system devices that are interconnected over wide geographic areas. Utilities are able to gain significant reductions in costs and effort associated with the engineering, installation and commissioning of new and retrofit generation systems while maintaining and gaining real-time access to generator status and metering values.
Integrating the Multilin G60 Generator Protection System and the IEC 61850 HardFiber System, creating a robust process bus solution for any generator station application provides detailed diagnostic information, secure control capabilities while reducing initial project capital costs and future maintenance costs.
|
![](images/spacer.gif) |
|