Table of Contents Table of Contents
Previous Page  183-184 / 207 Next Page
Information
Show Menu
Previous Page 183-184 / 207 Next Page
Page Background

183

MODELS

• Industrial systems

• Large, medium and small power

plants power systems

• Retrofit power solutions

• DC distribution/BDFBs

• Inverters, wires & connectors

• Management software

MODELS

• H569-445 Series cabinets

• Micro BDCBB

• 5067 Mini BDFB

MODELS

• Single and Dual Bus

configurations

• 600V DC rating

• 5,000A ratings

MODELS

• Infinity – S

• Infinity – M

• Infinity – B

FLEXIBILITY, RELIABILITY, HIGH

EFFICIENCY.

FLEXIBILITY, LARGE RANGE OF SIZES

AND CAPACITIES.

MODULAR, ULTIMATE FLEXIBILITY,

HIGH CAPACITY WITH DC

DISTRIBUTION MODULES.

MODULAR CONSTRUCTION FOR

APPLICATION FLEXIBILITY, HIGH

EFFICIENCY.

Offers hardware and software to

meet and manage the DC power

requirements of small, medium and

large power plants.

Telecommunication and Data

Center power distribution at the

row, cabinet, rack and shelf level.

Telecommunication and Data

Center bulk DC power distribution.

Simple and inexpensive installation.

Telecommunication market leader

with installed base worldwide.

Supplies continuous power at high

efficiency.

GALAXY POWER

SYSTEMS

BATTERY

DISTRIBUTION BAYS

SPECTRA DC

BUSWAY

CELL TOWER

POWER SYSTEMS

Product Portfolio

TELECOMMUNICATIONS FACILITIES

TECHNICAL CAPABILITIES

• Multi-cabinet configuration

• Modular

• Dual voltage support

• Detailed system management

TECHNICAL CAPABILITIES

• 800A load centers - From one to

six panels with a capacity up to

4,800A per cabinet

• No spacing restrictions on fuse

and circuit breaker protectors

• 600A capacity panels in a

compact 4RU size

• Smart Digital Meter monitoring

of loads

• 19” and 23” rack mounting

versions from 1 to 16RU

TECHNICAL CAPABILITIES

• Single DC feed or dual A/B feed

options

• Plug in/bolt on distribution

modules

• Fuses and breakers in a wide

variety of combinations and

configurations

• Module placement flexibility

• Intelligent remote monitoring of

loads through PIC module

TECHNICAL CAPABILITIES

• 48V and 24V models, with dual

voltage capability

• Primary voltage 1,600A capacity

• Secondary voltage to 600A

capacity

• ECO Priority ready, for renewable

energy applications.

• Rectifiers and converter for 48V

and 24V

• Efficiency up to 97%