Table of Contents Table of Contents
Previous Page  169-170 / 207 Next Page
Information
Show Menu
Previous Page 169-170 / 207 Next Page
Page Background

170

MODELS

• CR463 series

• CR160 mechanically held

• CR360 electrically held

MODELS

• CR305 contactors

• CR306 starters

• CR 308/408 combination starters

• CR340/341 pump panels

• Reduced voltage starter panels

• Bi-metallic and electronic overloads

MODELS

• ASTAT XL (10-1200HP, advanced functionalities)

• ASTAT XBm (10-150HP, general applications)

• ASTAT XB (10-150HP w/o motor protection)

RELIABLE AND SAFE

HIGH AVAILABILITY

HIGH PERFORMANCE MOTOR CONTROL

Commercial and Industrial control of lighting loads.

Starting motors from fractional horsepower

to 1,600HP in commercial construction and

industrial processes.

Compact and cost effective soft starters are

perfect for all applications such as pumps, fans,

compressors, conveyors, grinders and crushers.

LIGHTING CONTACTORS

MOTOR STARTERS

SOFT STARTERS & DRIVES

TECHNICAL CAPABILITIES

• Patented 30A modular design

• Highly configurable

• Full offering available 30 to 300A

• Horse power rated poles available (10hp at 480V)

• Field replaceable poles

• Field convertible to mechanically held with kit

TECHNICAL CAPABILITIES

• Robust design to meet rugged conditions

• High-quality time-tested device

• NEMA rated size 00 to size 9

• Coil and contact inspection and replacement

with screwdriver

• Open design to allow heat dissipation

• Available in open, enclosed and custom designs

• Huge MRO - been installed for last 60 years

TECHNICAL CAPABILITIES

• Integrated by-pass

• Conformal coating

• DC braking

• Communication

• Adaptive control

• Emergency protection override

• Adjustable busbar

• Power through

• Global compliance