bank-wind-farm-image.jpg

Benefits

Higher capacity factor and energy output

With prototype operation beginning in 2019, the Haliade-X was the first turbine ever installed with a 12 MW generator rating and a more than 200-meter diameter rotor, giving it leading energy output at the time. Used in large commercial projects in both the Atlantic and the North Sea, the Haliade-X is constantly expanding its operational track record.

Reliable configuration

Evolutionary growth and proven technologies

Since its introduction, the Haliade-X platform's energy output has grown by enhancing proven technology. Its robust direct drive technology is well-suited for offshore environments. Its closed loop generator cooling system keeps the generator cool and protected from even the harshest offshore environments. And the blade operating tip speed and leading-edge protection helps reduce leading-edge erosion, enhancing the turbine's power output. 

GE_2MW_WesternSpiritNM_Mar22_RJC_0944-2.jpg

Services

Essential wind production services

Avoid potential downtime and system underperformance with customized operations and maintenance support services. 

Contact us

Want to learn more about the Haliade-X offshore wind turbine?