Skip to main content

cypress-hero_1

PROVEN AND RELIABLE

2 MW onshore wind turbine platform

Delivering reliable results for our customers

Proven performance, reliability, and availability

GE Vernova’s reliable 2 MW platform of onshore wind turbines has over 20 GW installed and in operation today, featuring a best-in-class capacity factor and a significant improvement in Annual Energy Production (AEP) within the 2 MW wind turbine range.

The 2 MW onshore wind turbine demonstrates the next step in wind turbine technology and efficiency, reducing the cost of energy for customers with low and medium wind speed sites. GE Vernova offers 116-meter (50,60 Hz), 127-meter (60 Hz) and 132-meter (50 Hz) rotor options with nameplate ratings between 2.5-2.8 MW.

POWERED BY 1 TURBINE

~1,000 homes

POWERED BY 1 TURBINE

AVAILABILITY

98%+

AVAILABILITY

ROTOR DIAMETER

Up to 132m

ROTOR DIAMETER

NAMEPLATE CAPACITY

2.8 MW

NAMEPLATE CAPACITY

features --- This is Anchor Link

MADE FOR HIGH RELIABILITY

Key features from the 2 MW platform

 

GE Vernova’s 2 MW wind turbine platform is a three-blade, upwind, horizontal axis wind turbine with a rotor diameter of either 116, 127 or 132 meters, operates at a variable speed, and uses a doubly fed induction generator (DFIG) with a partial power converter system.

  • Drivetrain and electrical system architecture

    Drivetrain and electrical system architecture
  • Improved business outcomes through digital

    Improved business outcomes through digital
  • Proven performance

    Proven performance

Drivetrain and electrical system architecture

The 2 MW onshore platform drivetrain and electrical system architecture provide improved performance along with greater wind turbine energy production. Other critical components have been scaled from existing platforms to meet the specific technical requirements of this evolutionary turbine.

Improved business outcomes through digital

GE’s 2 MW platform wind turbines come equipped and ready to utilize GE’s Edge core applications, including its Asset Performance Management (APM), Cybersecurity, and Business Optimization (BO) solutions. The digital suite of apps enables improved business outcomes, including lifecycle extension of customers’ windfarms and the improvement of overall farm economics

Proven performance

GE’s 2 MW turbine platform has a proven record of providing excellent reliability and 98+% availability for our customers, with more than 20 GW installed and operating today.

video --- This is Anchor Link

Introducing GE Vernova's 2MW onshore wind turbine platform

Watch a time-lapse of an installation of a 2 MW wind turbine.

images --- This is Anchor Link

PRODUCT IMAGES

2 MW platform image gallery

specs --- This is Anchor Link

SPECIFICATIONS

2 MW wind turbine specifications table

SPECIFICATIONS HTML TABLE

services --- This is Anchor Link

Services

Services for onshore wind assets

We offer tiered levels of service offerings ranging from remote monitoring to fully maintaining your plant, as well as a wide range of performance-enhancing upgrades to keep your turbines running smoothly.

LEARN MORE

Repower

Repower breathes new life into existing fleets so customers can continue capturing reliable, affordable wind energy.

LEARN MORE

customer-stories --- This is Anchor Link

OUTCOMES

Customer success stories

downloads --- This is Anchor Link

Related onshore wind products