Delivering reliably and effectively in more than 150 countries
Our stator rewind services are standardized based on our deep generator heritage. Stator rewind services are a package of four modules: measurement, engineering, bar manufacturing, and on site rewind. Our proprietary processes and tools have been developed for quick, flexible execution across the value chain, with a focus on quality control at every stage.
Stator rewind customer outcomes
Stator rewind benefits
Featured video
Steam Power offers a range of availability and performance-boosting solutions, covering all cooling technologies and all generator sizes.
A flexible offering for workshop and onsite applications
Experience shows that typical operating incidents have the greatest impact on the field, which means the rotor is often the generator component requiring the most maintenance.
Whether the work you need is executed in a dedicated Steam Power Generator Repair Shop or on site, we can deliver a number of field rewind options to fit your needs.
With on-site rewinds you can benefit from reduced costs and faster return to service.
For extended rewind scopes, you can rely on our repair shops equipped with high speed balancing pits.
Generator rewind
Topack* T229-320 —105 MW—66 slots
Topair * 50WY21Z-092LLT —210 MVA
Large liquid-cooled generator operating in a coal power plant
Rapid rotor rewind of a Topack T214-234
Topack* T229-320 —105 MW—66 slots
Topair * 50WY21Z-092LLT —210 MVA
Large liquid-cooled generator operating in a coal power plant
Rapid rotor rewind of a Topack T214-234
Unit commissioned in 1993
Scope
STEAM POWER SOLUTION
28 days outage time “gear to gear” including additional scope
Benefits
outage
rewind
Unit commissioned in 1994 / GVPI
Customer suffered slot discharges
Scope
STEAM POWER SOLUTION
30-days rewind time including 10-day bar removal
rewind
bar removal
The rewind team were excellent in executing their duties, we lost time at the beginning of the project and they recovered significant amount of that time with no serious safety incident
High oil contamination created excess looseness, movement, and friction on the bars, which resulted in a gas into water leak on a bottom bar.
Project scope
Customer benefits
The use of the rewind kit available at the plant was an important factor for the quick recovery of the unit and illustrates the importance of having a full spare kit available.
rewind
Customer suffered electrical fault in service
Scope
STEAM POWER SOLUTION
18-day, rapid rotor rewind
Benefits
outage
rewind
Contact us