Key benefits
Designed for floor level installation or on a simple block foundation, the STF-A100 steam turbine lowers building construction time and cost. Installation time and cost is further reduced by shipping the complete steam turbine generator set in four pre-assembled and pre-tested modules.
An intelligently designed range of highly standardized modules with a fully customized steam path allows configuration of the STF-A100 steam turbine for any application from a high-performance combined cycle power plant or biomass unit, to an industrial workhorse with process steam extractions.
Building on GE’s unique experience with geared gas turbines of up to 135MW output, the STF-A100 non-reheat steam turbine offers the cost benefit of high-speed steam turbines for applications previously reserved to heavy synchronous designs.
A versatile platform suitable for biomass, waste-to-energy or other renewable steam power applications as well as for combined cycle steam tails or complex industrial co-generation application in either 50 or 60 Hz grids.
Product specifications
Specifications shown are for 50 Hz and 60 Hz.
STF-A100 (HRT) | STF-A100 (GRT) | |
---|---|---|
Main Steam | 140 bar (2,030 psig) 565 °C (1,050 °F) | 125 bar (1,810 psig) 565 °C (1,050 °F) |
Output | ≤ 135 MW | ≤ 135 MW |
Efficiency | ≤ 42% | ≤ 42% |
Maximum Backpressure | ≤ 500 mbar (14.8 in. Hg) | ≤ 500 mbar (14.8 in. Hg) |
Control Concept | Sliding pressure mode, Fixed pressure mode, Hybrid mode | Sliding pressure mode, Fixed pressure mode, Hybrid mode |
Further reading
Contact us