Extraction pump expertise
Our pumps are designed to operate safely and economically at full speed on a large operating range, including partial load conditions.
GE's condensate extraction pumps are the vertical multi-stage bowl diffuser type (or can type) with a single- or double-suction impeller.
The can is arranged in a pit below the installation floor. We offer various configurations, with or without a pump in stand-by. Variable speed drives are available for all types of reactors and specifications, including large flow requirements.
Contact us