Key features

TOPAIR and TOPACK generators

Thanks to the versatility of our air-cooled generator families, their configuration can be applied either for new steam power applications, synchronous condensers, or even for replacing an existing generator installed by GE or other equipment manufacturers.

hero-air-cooled-generator.png

Product specifications

A wide power range that is versatile enough to handle all kinds of applications

  • 50 Hz
  • 60 Hz
50 Hz selected
  TOPAIR TOPACK
Frequency 50 Hz 50 Hz
Power factor 0.80 0.80
Apparent power (MVA) 190 to 400 MVA 54 to 200 MVA
Efficiency 98.9% 98.7%
Terminal voltage 11.5 to 22 kV 11 to 15 kV

Further reading

Learn More

Contact us

Want to learn more?