GridOS® DDLRIncreased Capacity.No Sensors.GridOS Digital Dynamic Line Rating (DDLR) increases line capacity by computing real-time and forecasted ratings without sensors or new infrastructure. It expedites renewables and data-center integrations and gives operators and planners clear, actionable insights. Learn about DDLR GridOS® DDLR Overview Reimagining Grid Capacity Utilities are under growing pressure to move more power across assets never designed for today’s renewable growth, electrification, and data-center expansion. Static ratings hide real capacity, drive congestion, and force upgrades that take years. Utilities need a way to unlock safe, immediate capacity, not by building more, but by making existing lines smarter and dynamic. A Software-Driven Alternative GridOS DDLR gives utilities a better alternative to hardware-based solutions. It unlocks additional capacity on existing lines – no sensors, field hardware, or new infrastructure required. It produces accurate ratings, both real-time and forecasted, that reflect actual operating conditions. Utilities leveraging Digital Dynamic Line Rating can safely move more energy, ease congestion, and accelerate renewable and data-center interconnections. DDLR works across both transmission and distribution networks, giving operators the visibility to act with confidence. GridOS DDLR is fully configurable to utility needs, featuring Emergency, AAR (Ambient Adjusted Rating), and full DLR modes.With its built-in Study Mode, planners can simulate weather and conductor conditions to verify future readiness – strengthening grid reliability while optimizing existing assets. Key Benefits of GridOS DDLR Capacity gains without sensors Unlock additional capacity and avert costly upgrades with a software-based approach. Dynamic visibility in real-time and look- ahead Monitor safe ratings in real-time and forecast conditions hours to days in advance. Faster, more accurate decision making Deliver ratings directly into EMS/ DMS, and OMS for operational confidence. Load More An intelligent solution for modern utilities 250XCompared to sensor-based solutions, GridOS' digital dynamic line rating can offer an investment reduction of up to 250 times. 33% GridOS DDLR can increase line capacity by up to 33%. See the impact of GridOS DDLR Increased reliability DDLR ensures every transmission line is being used to its fullest extent at any given time. Streamline regulatory compliance Automated hourly rating calculations and forecasting ensures easier compliance with FERC 881 and similar mandates. Expedite renewables integration Accelerate interconnection requests and minimize curtailment with better visibility into line capacity. Better use of infrastructure DDLR’s precise calculations help utilities increase capacity without new construction. Less grid congestion GridOS can increase line capacity by up to 33%. This is sufficient to stave off most instances of grid congestion for utilities. Optimized CapEx spend GridOS DDLR offers significant savings when compared to hardware-based line ratings, enabling utilities to invest their capital elsewhere. Load More "DLR revolutionizes power transmission efficiency and grid capacity by adapting to real-time environmental conditions. It offers significant economic, technical, and operational benefits, enhancing grid resilience and facilitating the integration of renewable energy sources, thus marking a pivotal shift toward more sustainable and efficient power systems."Jean-François SegalottoSenior Associate Advisor, IDC Energy Insights Source: Boosting Grid Capacity with Dynamic Line Rating, Q2 2024 Additional resources Digital DLR and FERC 881Learn how DDLR can help ensure compliance with FERC 881 mandates.Learn more Unlock Capacity with DDLRGet an overview of DDLR and its benefits for utilities.Learn more DDLR and smart gridsLearn how DDLR helps enable a more reliable, efficient, and data-driven smart grid.Learn more Load More Resources Blogs Videos Connect with a utility software expert about how GridOS can help ensure a reliable and resilient sustainable-energy grid.Fill out the form below. Thank you for getting in touch! We’ve received your message, One of our colleagues will get back to you soon. Have a great day!