Underneath the row of recipe buttons is the recipe header. Each window displays the following fields:
Units field — enables you to enter a description of the process unit the recipe affects. You can enter up to 40 alphanumeric characters into this field.
Product field — allows you to specify a description of the product being made. You can enter up to 40 alphanumeric characters into this field.
Standard Batch Size field — allows you to enter the standard amount of the product that this recipe produces. You can enter any value from 0.0000001 to 9,999,999.0 into this field.
Batch UOM field — enables you to enter the batch unit of measure. You can enter up to four alphanumeric characters into this field.
In the Recipe Operations window, none of these fields are modifiable.