Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / ServerConnection Class / CollectorControlResponseEvent Event


In This Topic
    CollectorControlResponseEvent Event
    In This Topic
    Occurs when a collector responds to a control request, i.e. start or stop.
    Syntax
    Public Event CollectorControlResponseEvent As CollectorControlResponseHandler
    public event CollectorControlResponseHandler CollectorControlResponseEvent
    public:
    event CollectorControlResponseHandler^ CollectorControlResponseEvent
    Requirements

    Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

    See Also