High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.
GE Vernova's Grid Solutions' EBoP systems cater to all types of project requirements including supplying equipment, engineered packages, and full engineering, procurement and construction (EPC) implementations.
GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.
The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.
GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.
GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.
GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.
GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.
GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.
For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.
GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.
SF6 (or Sulphur Hexafluoride) has been the standard gas used inside high voltage electrical equipment as an insulating and arc-quenching medium. However, SF6 is also listed as a potent greenhouse gas according to the Kyoto Protocol, with 24,300 times the comparative Global Warming Potential (GWP) of CO2 and a lifetime of 1,000 years in the atmosphere. With grid operators across the world becoming increasingly concerned about the environmental impact, we offer a commercially available and viable alternative to SF6 to help utilities and industries reduce their environmental impact.
GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.
GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.
The GridBeats™ portfolio is designed to streamline grid digitalization, improve grid resilience, and empower utilities to manage their networks remotely, particularly in the face of the energy transition.
GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.
GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.
The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.
Business environment is constantly transforming for substation owners but the need to deliver consistent outcomes remains. That’s where a Flexible Service Agreement can help. By partnering with GE Vernova on a long term, customers can realize the full potential of their electrical substations and network assets while balancing performance and investment, along with predictable costs and flexible billing arrangements, letting them get back to focusing on what matters.
Energy costs are significant expenses for utilities and industries at large, particularly those that are energy-intensive or operate heavy machinery. Between 5% and 25%* of the expenses in these organizations are allocated to energy payments, with up to 15%** of this energy consumption being wasted during operations.
GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.
GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.
GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.
Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.
GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.
GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.
With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security.
Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.
Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.
As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.
Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.
The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.
Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.
The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.
Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.
|
Oil & Gas Pipeline ManagementAre you looking for a pipeline control system with low total cost of ownership, applications that provide improved operational safety, and a pipeline modelling suite with excellent change management tracking and the ability to adopt to your own work-flow practices? If so GE’s Flow Safe Pipeline control system may be the product you are searching for. Gas and liquid pipeline operators are facing an increased complexity of an already dynamic system. GE’s Flow Safe Pipeline solution addresses the following main challenges: System Obsolescence: The aging SCADA systems are running obsolete versions of hardware, operating system, and SCADA applications. Flow Safe Pipeline brings a sustainable solution by:
Pipeline System Expansion: The current SCADA systems are at capacity and cannot support significant SCADA growth to support business expansion. Flow Safe Pipeline is a powerful and scalable solution platform with the architecture and capacity to support major expansion of SCADA points, communications infrastructure, user consoles, and more. Regulatory Compliance: The current SCADA systems do not meet the current regulatory compliance standards. Flow Safe Pipeline leads regulatory compliance such as:
Limited Integration Capability: The current SCADA systems cannot easily support both standard off-the-shelf and custom interface. Flow Safe Pipeline offers a strong enterprise integration and provides support for common interfaces (such as OPC and ODBC) and corporate application interfaces, along with a broad portfolio of mature third-party interfaces. |
Secure, accurate, and easy-to-navigate, GE’s Flow Safe Pipeline is a finely integrated suite of applications for planning, monitoring, and controlling liquid and gas pipelines. The applications work together seamlessly to simplify use and streamline operations, while dynamic displays help pipeline operators visualize conditions more clearly for optimum safety and efficiency.
Shared Applications
Shared applications across the gas and liquid pipelines, such as: pipeline SCADA, historical information system, report generator, interface to dynamic dashboards.
Liquid Pipeline Applications
Applications specific to the liquid pipeline business, such as: flow path verification, tank processing, disturbance data collection, pump optimization, and others. Interfaces to batch scheduling system, corporate ticketing system, and hydraulic pipeline model.
Gas Pipeline Applications
Applications specific to the gas pipeline business, such as: AGA calculations, short term load forecasting, vendor flow comparison, gas day accounting, natural gas availability and priority, and others.
GE’s Flow Safe Pipeline provides a variety of benefits, including:
Fexibility
The Flow Safe Pipeline advanced pipeline management and control system application servicers are designed to run on either Windows or Linux operating systems. The system architecture is compatible with standard off-the-shelf computer and network equipment to align with your IT architecture policies and organizational expertise.
Standard Application Programming Interfaces (API’s) are also provided, so you can upgrade your system with new Flow Safe Pipeline releases while retaining your investment in any custom applications. Common industry interface and SCADA protocols are provided to support enterprise integration and SCADA communications requirements.
Situational Awareness
All data from either third-party applications or from corporate information systems are seamlessly integrated with Flow Safe Pipeline, thus providing the operator with a consistent look and feel.
Intuitive User Experience
Flow Safe Pipeline’s User Interface and pipeline SCADA management applications are designed so that your users can operate the pipeline system in a safe, confident, and intuitive manager. The powerful and flexible user interface allows you to design and implement displays, alarms, and operator instructions consistent with your operating practices, and compliant with Operator Interface standards.
The pipeline SCADA management applications are designed with the flexibility to be configured for your communications requirements, conversion and display of field data, setting limits, acknowledging alarms, and performing other operating procedures in the same manner that you do today, supporting the implementation of best practices of operating procedures as required by your business.
Advanced functionality
Network security is all about managing risk by:
Our Security Solution takes best practices from the leading standards authorities and integrates them into our comprehensive, layered approach to security that provides a solid defense–in-depth strategy. Adopting our Security Solution makes compliance to regulations much easier to achieve.
Our Security Solution portfolio brings together security features from the core GE utility operations systems applications, secure network architecture, secure deployment practices during the system build and configuration process and ongoing security services that help to maintain the system’s integrity throughout its lifecycle.
This is all underpinned by secure business processes ensuring that GE employees working with customer systems are fully aware of applicable operational and regulatory standards, as well as trained in security best practices pertinent to their role.
Comprehensive training courses have been created to meet the specific needs of our customers. We offer a complete curriculum for engineers, developers, administrators and end users of the Flow Safe Pipeline. In addition to the scheduled classroom offerings at our state-of-the-art Redmond Washington training facility.
Our dedicated team of support professionals is available to provide the following services designed to keep your Flow Safe Pipeline evergreen: