High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.
Substation and Electrical Infrastructure Projects for Utility and Industrial Customers.
GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.
The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.
Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.
GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.
GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.
GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.
GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.
GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.
For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.
GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.
Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.
The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.
Energy costs are significant expenses for utilities and industries at large, particularly those that are energy-intensive or operate heavy machinery. Between 5% and 25%* of the expenses in these organizations are allocated to energy payments, with up to 15%** of this energy consumption being wasted during operations.
GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.
GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.
GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.
GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.
GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.
GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.
GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.
GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.
GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.
Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.
GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.
GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.
With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security.
Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.
Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.
As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.
Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.
The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.
Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.
The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.
Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.
You have probably heard it said that, “no man is an island.” Back in the 1600s, the man who wrote that, John Donne, was thinking about his connection to mankind and the world as he knew it. He could never have imagined just how connected that world would become. From transportation, to energy and communication, we live surrounded by physical and virtual networks. Sharing ideas and information has become as easy as pushing a button, or better yet, a swipe of a finger.
Even at the far reaches of the planet, people are increasingly linked in. And it is here, on the edges of the grid, that innovation is generating new connections. Call it the frontier spirit, or simply a greater need for self-sufficiency, but ideas supplied by isolated yet dynamic “islands” are changing the way we look at network structures. Because while big is great, small is sometimes better.
Lessons from the edge
Within electricity networks, microgrids are the islands. The US Department of Energy defines a microgrid as, “a local energy grid with control capability, which means it can disconnect from the traditional grid and operate autonomously.” Microgrids are already being used by industries with important electricity or security needs to guarantee round-the-clock power. For cities, they can be an important fail-safe; ready to spring into action if ever the main grid goes down.
But what if the microgrid could serve a larger purpose? What if solving local energy needs locally, was just the ticket to a more efficient and sustainable energy future? Microgrids can teach us valuable lessons in flexibility, resiliency and self-sufficiency. And if these high-functioning energy islands were connected to a wider network, the possibilities for cleaner, less costly energy for all, would only multiply.
No longer outsiders, microgrids are set to play a central role in modernizing global energy grids. According to an MIT report, recent natural disasters in Japan and Northeastern America are driving interest in microgrids. In 2012, Superstorm Sandy caused 8.5 million power outages. The only bright spots along the Atlantic coast were a few stand-alone microgrids like that of Princeton University (NJ). Here was a system that could shut itself off from the damaged central grid, turn on its own generation sources, and keep the lights on. That’s security, and it’s what civic leaders, utilities and the end-user are all looking for.
Microgrids also help governments to reach clean energy goals. That’s because the microgrid pulls from homegrown energy sources, ranging from renewables (thermal, wind, solar) to traditional options and energy storage. This is called distributed generation, or generating power at the point of consumption. It’s a bit like buying locally sourced foods; you get great quality while supporting your community. But you can’t have everything all the time: wind and sunshine are unpredictable assets, and not every town is sitting on top of natural gas stores. You need the right mix. You also need digitalized, intelligent devices to manage multiple yields.
It’s worth noting that just like with food, shorter travel distances mean less waste. This is important because according to US Energy Information Administration (EIA) figures, in countries such as India, up to 20 percent of generated electricity is lost somewhere along the transmission line, never getting to the people who need it most. Then there is Africa, where hundreds of millions of people have no access to electricity at all. Smaller grids, built from the bottom up, from readily available resources, are a viable way to power people and stimulate local economies throughout the world. In fact, this is how it started in Europe: in the late 1800’s wealthy individuals who had built small power plants to service their farms or factories, began hooking up local homes to form the first community grids. Then progressively, transmission lines would be laid by larger electricity companies to form united networks.
Prosumers taking responsibility
Microgrids become even more efficient when consumers become prosumers, optimizing electric vehicle usage or installing solar panels to produce, and even sell, their own power. Electric companies can offer financial incentives, pushing customers to shift electricity use from peak periods to times of lower demand. Consumers can lower both their energy consumption and their electricity bills.
Among these consumers are people with some pretty smart ideas. By unleashing innovation at the grid edge, we open the door to new models of consumer participation and energy services. Taking energy grids from traditional, value chain systems to a constellation of dynamic and interconnected businesses.
Embedded for greater flexibility
Today, the full potential of the microgrid is as one, very intelligent piece of a larger puzzle. Each microgrid would be able to meet local needs, while interconnected with a wider network. This would open avenues for the exchange of surplus energy production, for assistance in case of severe weather events, and for a more responsible overall use of our natural resources.
As energy needs fluctuate, the flexibility, predictability and controllability of a microgrid are key elements to achieve the associated rewards. This is where GE’s expertise comes in. GE innovation is helping to bridge the gap between existing technology and the new digital era, through our advances in information and operation technologies.
Building blocks for change
We are designing microgrid solutions to have positive environmental, technological and economic impacts for society. We want to answer the needs of both the operator and the end-user. To do that, we are prioritizing a modular approach that can grow with each community and fit within a larger smart grid.