Portsmouth Naval Shipyard
Customer Challenge
Reduce energy cost and increase resiliency
GE's Solution
GE provided the microgrid control & energy management system to integrate:
- 4 substations, 50+ protection & control feeders & 18MW peak load
- Fiber communications & IEDs
- Fast load shedding
The solution integrates on-site generation including:
- 2 x 5.2MW gas turbine peak shaver
- 10.4MW combined heat and power (CHP)
- 1MW/1MWh BESS
- 2 x 2MW diesel generator
Customer Benefits
Generating millions of savings annually, the energy management system also increased energy reliability, resiliency and security
Book a Demo