Home > Grid Automation > Automation & Control > Metering > PQM II | ||||||||||||
|
![]() |
PQM II
The PQM II is an ideal choice when continuous monitoring of a three phase system is required. It provides metering for current, voltage, real and reactive
power, energy use, cost of power, power factor and frequency. Programmable setpoints and 4 assignable output relays allow control functions to be added
for specific applications. This includes basic alarm on over/under current or voltage, unbalance, demand based load shedding, and capacitor power factor
correction control. More complex control is possible using the 4 switch inputs which also can be used for status such as breaker open/closed, flow
information etc.
New In Version 2.10:
Power Quality Meter
|