Programmable LEDs
Slot-in user labels
Clear indication of breaker status, alarms, functions, and activations
Tri-color, multi-state annunciation
Programmable Function Keys
Integrated LED indication
Function assignment via settings or logic
Simple activation or toggling of status
Graphical Display
Configurable SLD with bay control
4” color graphical HMI
Multilanguage support
More Info
Navigation Keys
Navigation across screens
Menu navigation
Dynamic menu removes unnecessary settings
USB Communication Port
Faster interaction & configuration
Pre-configured connection – Plug & work
Readily interfaces to PCs
Input/Output
High density I/O
EB2 compliant inputs
H7 TCS compatible
No commoning of terminals
Up to 3 Ethernet ports
RJ45 and Fiber option
Single & redundancy options
Concurrent protocol support
CT/VT/PSU Connections
Robust Ring terminals
Universal Power Supply
1/5A CT- software selectable
Current shorting link