Explore GE Vernova
Resource Library
Get access to curated content, tools, and useful resources to help you face all your grid challenges.
Access the library
Electrification Businesses
Electrification Software
Power Conversion
Solar & Storage Solutions
 Home  Communications  Legacy Ethernet Switches
Product lookup
Communications Online Store

Communications Press Room
Resources
  Brochures
  Manuals
  Software
  Support Documents
  Product & Cyber Security Advisories
 
ML800 - Legacy
Compact Hardened Managed Ethernet Switch

ml800 Compact Hardened Managed Ethernet Switch

Manufacturing for the product has been discontinued. As an alternative, please refer to ML810.
The MultiLink ML800 is a compact, 9' panel mountable, hardened Managed Ethernet Switch designed specifically for use in Industrial Facilities, Substations and Transportation environments. It provides a cost-effective solution for reliable, high-speed networking of all your mission critical applications and provide flexibility and security with easy to use management functions that are unsurpassed in the industry. With industry-leading security, industrial hardening, and support for industrial/utility protocols and applications, the ML800 is the best switch for fully-managed Industrial Networking in small and medium projects.


 
Modular Construction
  • Supports up to:
         - 10 ports total
         - 8 copper 10/100 Mb RJ45 ports
         - 4 copper 10/100 Mb RJ45 PoE ports
         - 3 fiber optic LC, MTRJ ports
         - 2 1Gb copper or fiber ports
  • Power-over-Ethernet option available (up to 4 PoE ports)
  • Dual-input power supply option available
  • Power supplies available in 12VDC, 24VDC, 48VDC, 125VDC, and 250VDC. Optional AC/DC adapter also provides for connection to AC power sources
  • All common media types supported, including:
         - 10/100 Base Copper (RJ45 Connector)
         - 100BaseFX ( LC or MTRJ Connectors)
         - 1000Base Copper (RJ45)
  • Industrially Hardened
  • IEC 61850 Compliant for networking equipment used in utility substations
  • IEEE 1613 Compliant for Electric Power Substation communications equipment
  • NEBS Certified ensuring reliability of telecommunications networks in harsh environments
  • NEMA TS-2 rated for traffic control equipment
  • ETSI (European Telecommunications Standards Institute) certified to ensure conformance to
    operational standards under severe environmental influences
  • Available options for use in in Harsh Chemical Environment
  • Operating Temperature of –40°C to +85°C as per IEC 60028-2 without the use of fans
  • IP 40 compliant
  • Redundant power supply option available
  • UL Listed E156407
  • Superior Switch Management and Security
  • Network Management
  • SNMPv3 for secure configuration of switches
  • Web Management Interface for user-friendly configuration and monitoring
  • RSTP (802.1w) industry standard Rapid Spanning Tree Protocol
  • SMART RSTP (Ring Only Mode) for enhanced fast recovery of Ring Architecture Networks (<5ms/hop)
  • RMON for monitoring of network status & statistics
  • VLAN (802.1q) for segregating the network into smaller Virtual networks
  • QoS (802.1p) for prioritization of network traffic
  • Port Mirroring assisting network troubleshooting
  • IGMP Snooping enabling reductions in multicast traffic
  • SNTP for synchronizing the switch’s internal clock
  • SMTP providing Email notification of network problems
  • Event Logs creating a historical record of network events
  • Advanced Network Security
  • RADIUS and TACACS+ for remote access verification
  • SSL Web encryption preventing eavesdropping or tampering
  • Port Security disabling of data from unauthorized MAC addresses
  • IPv6 allowing for addressing a large number of devices)
  • Simple Switch Configuration

    Superior Switch Management and Security
    Built for use in Utility, Industrial, and Security applications, the ML800 has been designed for the unique needs of the Protection and Control Industry with a host of features that include:

    Link Loss Alert allows for recovery from broken fiber connection on a relay for both 10Mbit and 100Mbit applications

    SMART RSTP provides recovery of Ring Network Architectures in less than 5 milliseconds per switch (hop)

    Modbus Protocol Support enabling integrating Switch Data and Network Alarms into DCS and SCADA monitoring systems

    Simple Switch Configuration and System Integration
    The EnerVista software family allows for easy to use configuration, monitoring and integration of any MultiLink Managed Ethernet Switch

    Launchpad provides Document Management and Update Notification

    EnerVista Web Configuration Software allows for programming of all settings using a simple web browser

    Viewpoint Monitoring provides monitoring of all Switch Ports, and Alarming of network problems and Security Alerts