Lentronics TN1Ue
SDH Multiplexer
Powerful and Flexible Multiplexing Solution
The Lentronics™ TN1Ue SDH Multiplxer delivers powerful optical networking solutions for critical communications applications. With a wide range of tributary interface units, the TN1Ue provides both transport and access capabilities for voice, data, IP/Ethernet WAN, video and utility teleprotection traffic in a single package. Harsh environment ready, including a special metal cage enclosure to satisfy ETSI EMC requirements, the modular TN1Ue delivers flexible, secure, and reliable communications.
Key Benefits
- Eliminate complex multi-device equipment solutions with a single integrated package
- High speed fibre optic communications (STM-1, STM-4, STM-16)
- 99.999% system availability with redundant common equipment for path switched ring networks
- Fast path protection switching (<3 ms)
- Reduce connectivity, expansion, and configuration costs with modular solution
- Advanced network visibility from the SDH level down to individual 64 kb/s signals
- Comprehensive network management capabilities using VistaNET
- Secure and dependable transport of critical services
TN1Ue SDH Multiplexer Electric Utility Application
![](../images/products/TN1Ue/TN1Ue_application.jpg)
Utility Hardened
- Designed to meet IEC 61850-3 specifications for hardening of communications devices for reliable operation within electric power substations
- Reliable operation in extreme temperatures from -4°F to +140°F (-20°C to +60°C)
- Meets Earthquake Risk Zone 4 shock and vibration specification
Scalable Design
- Add/Drop Multiplexer supporting industry standard network topologies
- Optional site specific tributary interfaces for video, voice, IP/Ethernet and utility teleprotection applications
- High-bandwidth optical interfaces from STM-1 to STM-16
|
|
Robust & Reliable
- 99.999% System availability with ITU-T standards
- Fast path protection switching (<3 ms)
- Built-in test capabilities
- Designed with redundant common equipment for ring architectures
- VistaNET network management software provides complete system monitoring and diagnostics
Secure & Dependable
- Segregated and dedicated SDH payload assignments for each application optimize QoS and security
- Port and VLAN partitioning isolates and protects critical communications applications
|
SDH Network Access
Facing increasingly complex demands for communications and security, organizations are looking for cost effective, reliable solutions for managing mission critical operations. The robust design of the GE Lentronics TN1Ue SDH Multiplexer makes it the ideal optical networking solution for electric power utility, transportation, pipeline and many industrial requirements.
System Technology
This powerful SDH multiplexer has a modular design for ease of maintenance, configuration flexibility, and expandability.
SDH Network Flexibility
Simply replacing optical transceiver modules allows users to expand an existing TN1Ue system to a higher capacity, while maintaining their capital investment.
The optional CDAX module provides an integrated digital cross-connect for grooming 64 kb/s channels and optimizing tributary payloads.
Operations, Administration, Maintenance and Provisioning (OAM&P)
The TN1Ue takes advantage of the inherent network management capabilities provided by the SDH telecommunications standards.
|