MDS SCADAcrypt™
The MDS SCADAcrypt™ adds state-of-the-art encryption to your serial data radio telemetry or wireless SCADA network. It may be used for point-to-point, or point-to-multipoint links. Provides solid security to the device and/or to the host for GE MDS wireless serial systems.
The MDS SCADAcrypt™ may be added to any EIA-232 interfaced radio system and installed at your own pace. When all units are installed, a single command from the master turns on the encryption system wide. The user inteface is WebServer based and password protected. Any computer with ethernet and a web browser may be used.
Protect your critical system and data today, with state-of-the art AES encryption from GE MDS.
![Features and Benefits](../../images/titles/Features-Benefits.gif)
AES 256 bit encryption - US Government Standard
Industrial rated –40° to +70°C
Small Size, 4.25” x 5.5” x 1.6”
DB-9 serial ports, Cleartext and encrypted
Up to 57.6 kbps
Bypass mode for ease of installation/ cutover
Ethernet management port password protected
9 VDC @ 200 mA, AC adapter included.
Compatible with common protocols including MODBUS
Typical Latency (Delay) = 30 ms @ 9600 bps
![](../../images/titles/Application-Flexibility.gif)
Point-to-point applications
Point-to-multipoint applications
Wireless SCADA networks
Wireless Serial Telemetry application
|