Lentronics JungleMUX
SONET Multiplexer
Powerful and Flexible Multiplexing Solution
The Lentronics™ JungleMUX SONET Multiplexer delivers powerful optical networking solutions for critical
communications applications. With a wide range of tributary interface units, the JungleMUX provides both transport and access
capabilities for voice, data, IP/Ethernet WAN, video and utility teleprotection traffic in a single package. Harsh environment
ready, the modular JungleMUX delivers flexible, secure and reliable communications.
Key Benefits
Eliminate complex multi-device equipment solutions with a single integrated package
Protect capital investment with seamless capacity upgrade from OC-1 to OC-48
5x9 system availability with redundant common equipment for path switched ring networks
Fast path protection switching (<3 ms)
Reduce connectivity, expansion, and configuration costs with modular solution
Advanced network visibility from SONET level down to individual DS0 signals
Comprehensive network management capabilities using VistaNET
Secure and dependable transport of critical services
JungleMUX SONET Multiplexer Electric Utility Application
![JungleMUX SONET Multiplexer Electric Utility Application JungleMUX SONET Multiplexer Electric Utility Application](../images/products/jmux/JungleMUX_application.jpg)
Utility Hardened
- Meets IEEE 1613 specification for communications networking devices in electric power substations
- Reliable operation in extreme temperatures from -4°F to +140°F (-20°C to +60°C)
- Meets Earthquake Risk Zone 4 shock and vibration specification
Scalable Design
- Add/Drop Multiplexer supporting industry standard network topologies
- Optional site specific tributary interfaces for video, voice, IP/Ethernet and utility teleprotection applications
- High-bandwidth optical interfaces from OC-1 to OC-48
|
|
Robust & Reliable
- 5x9 System availability with Telcordia standards
- Fast path protection switching (<3 ms)
- Built-in test capabilities
- Designed with redundant common equipment for ring architectures
- VistaNET network management software provides complete system monitoring and diagnostics
Secure & Dependable
- Segregated and dedicated SONET payload assignments for each application optimize QoS and security
- Port and VLAN partitioning isolates and protects critical communications applications
|
SONET Network Access
Facing increasingly complex demands for communications and security, organizations are looking for cost effective, reliable
solutions for managing mission critical operations. The robust design of the GE Lentronics JungleMUX SONET Multiplexer makes
it the ideal optical networking solution for electric power utility, transportation, pipeline and many industrial
requirements.
System Technology
This powerful SONET multiplexer has a modular design for ease of maintenance, configuration flexibility, and expandability.
SONET Network Flexibility
Simply replacing optical transceiver modules allows users to expand an existing JungleMUX system to a
higher capacity, while maintaining their capital investment.
Operations, Administration, Maintenance and Provisioning (OAM&P)
The JungleMUX takes advantage of the inherent network management capabilities provided by the SONET
telecommunications standards.
|