Overview

High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.

Overview

GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.

Overview

GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.

Overview

The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.

Overview

Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.

Product Categories

Overview

GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.

Overview

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

Overview

GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.

Overview

GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.

Overview

GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.

Overview

For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.

Overview

GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.

Product Categories

Overview

Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.

Overview

The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.

Overview

Energy costs are significant expenses for utilities and industries at large, particularly those that are energy-intensive or operate heavy machinery. Between 5% and 25%* of the expenses in these organizations are allocated to energy payments, with up to 15%** of this energy consumption being wasted during operations.

Overview

GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.

Overview

GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.

Overview

GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.

Overview

GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.

Overview

GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.

Overview

GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.

Overview

GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.

Overview

GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.

Overview

GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.

Overview

Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.

Overview

GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.

Overview

GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.

Overview

With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security.

Overview

Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.

Overview

Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.

Overview

As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.

Overview

Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.

Overview

The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.

Overview

Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.

Overview

The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.

Overview

Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.

Category banner
Banner image
Protection & Control

Home > Automation & Protection > Protection & Control > Product Families > UR & URplus

Product Lookup
Protection & Control Online Store (new window)
Protection & Control Support
Event Calendar
Protection & Control Press Room
Multilin UR & URPlus
Proven, State-of-the-Art Protection & Control Systems

The Universal Relay family of protection and control products are built on a common modular platform. All UR products feature high performance protection, expandable I/O, integrated monitoring and metering, high-speed communications, and extensive programming and configuration capabilities. The UR is the basis of simplified power management for the protection of critical assets.

Key Benefits

  • Modular construction via common hardware, reduced spare parts, and plug & play modules for cost savings and simplification
  • CyberSentry UR provides robust network security aligned to industry standards and services
  • Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and comprehensive process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
  • Three Ethernet ports enable purpose specific LAN support, reducing latency from heavy traffic on critical communications
  • Phasor Measurement Unit (synchrophasor) according to IEEE C37.118 (2014) and IEC 61850-90-5, directly streamed from your protective device

Applications

  • Generator, transformer, transmission lines (distance, line differential and phase comparison), distribution, capacitor bank, network stability, controllers, motor protection, monitoring, metering & control
  • Utility substation and industrial plant automation
  • Digital fault recording and sequence of event recording
  • Predictive maintenance through data analysis and trending
  • Advanced protection, control & automation
  • New graphical front panel with advanced protection, expanded bay controller capabilities & automation
  • UR delivers high-end solutions for complex protection, control & automation applications
  • CPC schemes - multiple feeders
What's New
Monitoring & diagnostics
Communications
Software & Security
Product Listing
UR 1 integrated Platform across all 18 applications
Communications icon

New and Enhanced Communication Capabilities

  • New UR with process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
  • New UR process bus modules supporting IEC 61850-9-2LE/IEC 61869 Merging Units and IEC 61850-9-2 Hardfiber (FW 7.8x) Module Training available here
  • Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
  • New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
  • High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)
Cyber security icon

Cyber Security - CyberSentry UR (FW v7.xx)

CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):

  • Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)
HardFiber icon

Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:

  • Can connect to up to 8 merging units over -9-2LE or 61869
  • Supports PRP, HSR, dual HSR and point-to-point process bus topology
  • Provides support for GE’s IEC 61850 HardFiber Process Bus Solution
Oscillography icon

Extended Oscillography Records (FW v7.xx)

  • Increased number of digital and analog channels (FW 7.90)
  • Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
  • Configurable events allow for records of up to 45s at 64 samples per cycle
Protection & control icon

Protection and Control Functionality

  • 6-distance zones and sub-cycle performance SW options (FW 8.0)
  • New TGFD elements (FW 8.0)
  • Inter-turn transformer and dedicated Harmonic/Inrush detection elements (FW 8.0)
  • B30 supports up to sixteen feeders and six differential bus zones when equipped with -9-2LE process bus module, end-fault protection, partial P&C blocking due to SV status (FW7.9x)
  • CT exclusion setting (FW 7.8)
  • B30 supports up to sixteen feeders and six differential bus zones when equipped with -9-2LE process bus module, end-fault protection, partial P&C blocking due to SV status.
  • Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)

Key Features

  • Synchrophasor measurement devices (PMU) that meet IEEE c37.118 (2014) across all protection applications
  • Synchrophasor capabilities on generator, transformer, line distance, line differential and feeder applications
  • Multiple configurable PMU elements (up to 6 on selected products)
  • Extended Oscillography – captures extended events at 64 samples per cycle
  • Event Recorder - 1024 time tagged events, with 0.5ms scan of digital inputs
  • Data Logger - up to 16 channels with user selectable sampling rate
  • Fault locator and user-programmable fault reports
  • Breaker condition monitoring including breaker arcing current (I2t)
  • Metering - current, voltage, power, power factor, frequency
  • Broken Rotor Bar Detection and motor temperature via RTD inputs

Monitoring & Diagnostics

The UR includes high accuracy metering and recording for all AC signals. Voltage, current, and power metering are built into the relay as a standard feature. Current and voltage parameters are available as total RMS magnitude, and as fundamental frequency magnitude and angle.

Monitoring & diagnostics

Digital fault recorder summary with the latest information on the events, faults, transients and disturbances.

Control screen for the preconfigured bay with breaker & disconnect control in multiple pages using dedicated pushbuttons in the front panel.

Advanced Automation

The UR incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average protection relay. Each UR can be seamlessly integrated with other UR relays for complete system protection and control.

FlexLogic™ diagram

FlexLogic allows for the creation of customized logic schemes to fit most protection and control applications.

Key Features

  • Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P&C life cycle costs
  • Three independent 100Mbps Ethernet ports enable purpose specific LAN support that reduces latency effect of heavy traffic protocols on mission critical communication services
  • Embedded IEEE 1588 time synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
  • Direct I/O secures high-speed exchange of binary data between URs
  • Increase network availability by reducing failover time to zero through IEC62439-3 “PRP” support

Advanced Communications

The UR provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner. The UR supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.

  • IEC 61850-9-2LE 2LE or IEC 61869 point-to-point or networked or IEC61850-9-2 Hardfiber process bus support
  • DNP 3.0 (serial & TCP/IP)
  • Ethernet Global Data (EGD)
  • IEC 60870-5-103 and IEC 60870-5-104
  • Modbus RTU, Modbus TCP/IP
  • HTTP, TFTP, SFTP and MMS file transfer
  • Redundant SNTP and IEEE 1588 for time synchronization
  • PRP as per IEC 62439-3
  • IRC module that combines C37.92 multimode and direct connection singlemode
  • Supports Routable GOOSE (R-GOOSE)
IEC 61850 diagram

Interoperability with Embedded IEC 61850

Process Bus System represents a true breakthrough in the installation and ownership of protection and control systems, by reducing the overall labor required for substation design, construction, and testing. This innovative solution addresses the three key issues driving the labor required for protection and control design, construction and testing:

  • Every substation is unique making design and drafting a one-off solution for every station
  • Miles of copper wires needs to be pulled, spliced and terminated
  • Time consuming testing and troubleshooting of thousands of connections must be performed by skilled personnel

The HardFiber System was designed to address these challenges and reduce the overall labor associated with the tasks of designing, documenting, installing and testing protection and control systems. By specifically targeting copper wiring and all of the labor it requires.UR delivers process bus through the HardFiber System or 61850-9-2LE/61869 process bus module. They allow for greater utilization and optimization of resources with the ultimate goal of reducing the Total Life Cost (TLC) for protection & control. Learn more

The UR connects to GE MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.

Cyber Secutrity - CyberSentry™ UR (FW v7.4xx)

CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:

Secure FW upgrade

UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices

Password Complexity

Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.

AAA Server Support (Radius)

Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.

Role Based Access Control (RBAC)

Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.

Multilin UR relay picture

Event Recorder (Syslog for SEM)

Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.

EnerVista™ Software

The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the UR. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the UR into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. Learn More

EnerVista Software

Bus

B90 - Multiple Sections Low Impedance Busbar Protection

Intended for large substations having complex-split busbar schemes, the B90 is an advanced low-impedance differential protection system.
Learn More

B30 - Multiple Sections Low Impedance Busbar Protection

The B30 is a cost effective-advanced protection system that fits busbars with up to 06 circuits and two protection zones. The B30 provides advanced elements that make the B30 and extremely fast and secure protection system.
Learn More

B95Plus – Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the B30,and P74x relays.

Generation

G60 - Medium to Large Generators

Provides comprehensive primary and backup protection for medium and large generators. Including/covering 100% stator and rotor (field) ground fault detection.
Learn More

G30 - Combined Generator & Transformer Protection

Flexible system that can be used on small and medium generators, generator and step-up transformer arrangements or backup protection of large generators.
Learn More

Transformer

T60 - Medium to Large Transformers

A fully featured transformer protection system suitable for power transformers of any size that require current differential function.
Learn More

T35 - Basic Transformer Protection, Multiple CTs

Basic transformer protection system capable of protecting combined main power transformers and up to five feeders downstream.
Learn More

Transmission Line & Capacitor Bank

D60 - Fully Featured Distance Protection

The ideal solution for providing reliable and secure primary and backup protection of transmission lines.
Learn More

D30 - Backup Distance Protection

The cost-effective choice for the primary protection of sub-transmission systems or backup protection of transmission systems.
Learn More

L90 – Complete Line Protection System

Line protection system with segregated line current differential and complete distance protection.
Learn More

L60 - Line Phase Comparison Protection

Extremely fast line phase comparison system, suitable for two or three-terminal transmission lines.
Learn More

L30 - Sub-Transmission Line Current Differential Protection

A cost-effective phase segregated line current differential system, intended to provide primary protection for MV cables and two-three terminal sub-transmission lines or backup protection to transmission lines.
Learn More

C70 - Capacitor Bank Protection

An integrated protection, control, and monitoring device for shunt capacitor banks.
Learn More

C90Plus - Legacy

Manufacturing for C90Plus Bay Controller has been discontinued. As an alternative, please refer to the C60 with Firmware 7.7 or newer and User Interface Option E: 7” Graphical Front Panel Display.

D90Plus – Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the D60 with Firmware 7.7 or newer and User Interface Option E: 7” Graphical Front Panel Display.

Substation and Breaker Controller

C60 - Breaker Controller

The C60 is a substation hardened controller that provides a complete integrated package for the protection, control, and monitoring of circuit breakers, supporting dual-breaker busbar configurations, such as breaker-and-half or ring bus schemes.
Learn More

C30 - I/O Logic Controller

The C30 is designed to perform substation control logic that can also expand the I/O capability of protection devices and replace existing Sequence of Events (SOE) recorders.
Learn More

C90Plus – Legacy

Manufacturing for C90Plus Fast Load Shed has been discontinued.

Distribution Feeder

F60 - Feeder Protection with Hi-Z Fault Detection

Comprehensive feeder protection, control, advanced communications, monitoring and metering in an integrated, economical, compact package and more.
Learn More

F35 - Multiple Feeder Protection

A cost-effective device for feeders primary protection
Learn More

Industrial & Network

M60 - Motor Protection

Comprehensive protection and control solutions for medium to large-sized three-phase motors.
Learn More

N60 - Network Stability and Synchrophasor Measurement

This network stability and synchrophasor measurement system is intended to be used on load shedding, remedial action, special protection and wide area monitoring and control schemes.
Learn More