GE’s ITI business provides a complete line of instrument transformers for the electrical utility industry, offering customers a broad choice in selecting instrument transformers. All transformers meet IEEE C57.13-2008 and CAN/CSA 60044 insulation level standards and IEEE C12.11 dimension standards, and are produced in our ISO 9001 certified facilities in Clearwater, Florida and Somersworth, NH.
![](/grid-solutions/images/spacer.gif) |
Low Voltage CT 600V
|
![RevenueSense CT 600V](../images/encompass/itiCatelog_2.jpg) |
RevenueSense Current Transformers (600V)
Extended Range CTs with special high accuracy performance, 10kV BIL, 50/60Hz (JAB-0S, JCT-0S, JAD-0S and JAK-0S Models). One CT can replace multiple standard ratios, and allows for simplified selection, reduced inventory and increased metering accuracy.
![](/grid-solutions/images/spacer.gif)
More Info
|
![](images/newsite/Divider.gif) |
![](/grid-solutions/images/spacer.gif) |
![Encompass CT 600V](../images/encompass/itiCatelog.jpg) |
Encompass Current Transformers (600V)
Extended Range CT’s, 10kV BIL, 50/60Hz (JAB-0W, JAK-0W, JCR-0W and JAD-0W Models). One CT can replace multiple standard ratios, and allows for simplified selection and reduced inventory.
![](/grid-solutions/images/spacer.gif)
More Info Buy Now |
![](images/newsite/Divider.gif) |
![](/grid-solutions/images/spacer.gif) |
![indoor CT 600V](images/prodImages/euilv/02.jpg) |
Current Transformers (600 Volt, Indoor Window Type)
JAB-OC, JAH, JAS, JCS, JCB, JAI Models
10KV BIL; 60 Hz
Valox thermoplastic resin construction
Designed for indoor service for applications where a CT is needed to slide over the current carrying conductor
![](/grid-solutions/images/spacer.gif)
More Info Buy Now |
![](images/newsite/Divider.gif) |
![](/grid-solutions/images/spacer.gif) |
![indoor CT 600V](images/prodImages/euilv/03.jpg) |
Current Transformers (600 Volt, Indoor Bar Type)
JCT, JCM, CTM-OC Models
10KV BIL; 60 Hz
Valox thermoplastic resin construction
Designed for indoor service
CTM-OC models for Canadian service.
![](/grid-solutions/images/spacer.gif)
More Info Buy Now |
![](images/newsite/Divider.gif) |
![](/grid-solutions/images/spacer.gif) |
![indoor/outdoor CT 600V](images/prodImages/euilv/04.jpg) |
Current Transformers (600 Volt, Indoor / Outdoor)
JAD-OC, JAK, JCR, JCW, JCP, JCD Models
10KV BIL; 60 Hz
Valox thermoplastic resin construction
Designed for indoor service
Available in high temperature and high accuracy models
![](/grid-solutions/images/spacer.gif)
More Info Buy Now |
![](images/newsite/Divider.gif) |
![](/grid-solutions/images/spacer.gif) |
![indoor auxiliary CT 600V](images/prodImages/euilv/05.jpg) |
Auxiliary Current Transformer (600 Volt, Indoor)
JAR-OC Model
10KV BIL; 60 Hz
Valox thermoplastic resin case encapsulated w/ polyurethane resin
Designed for indoor service; for connection in the
secondary circuit of a main current transformer to
change the effective ratio seen by meters and
relays. Its accuracy is suitable for use with
totalizing meters and relays. It is designed for use
on circuits not exceeding 600V to ground.
![](/grid-solutions/images/spacer.gif)
More Info Buy Now |
|
|
Low Voltage VT 600V
|
![VT 600V](images/prodImages/euilv/06.jpg) |
Voltage Transformers (600 Volt)
JVA-OC, PTM, JE-27C, JEV, JVM-OC Models 110KV BIL; 60 Hz Designed to meet C57.13 Valox thermoplastic resin construction
Designs for indoor and outdoor service applications. PTM-OC models for Canadian service.
![](/grid-solutions/images/spacer.gif)
More Info |
|