Overview

High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.

Overview

GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.

Overview

GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.

Overview

The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.

Overview

Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.

Product Categories

Overview

GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.

Overview

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

Overview

GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.

Overview

GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.

Overview

GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.

Overview

For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.

Overview

GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.

Product Categories

Overview

Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.

Overview

GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.

Overview

GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.

Overview

GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.

Overview

GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.

Overview

GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.

Overview

The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.

Overview

GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.

Overview

GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.

Overview

GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.

Overview

GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.

Overview

Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.

Overview

GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.

Overview

GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.

Overview

Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.

Overview

Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.

Overview

As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.

Overview

Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.

Overview

The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.

Overview

Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.

Overview

The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.

Overview

Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.

Category banner
Communications
MDS Industrial Wireless

Home > Communications> MDS Industrial Wireless> MDS Mercury 3650

Product Lookup
Support
 
Product Categories
  Overview
  Industrial Wireless
  Hardened Optical Networks
  Broadband Power Line
  Professional Services
  Switches & Converters
Services
  Professional Services
  Training
  Repair / Return (RMA)
 
MDS Mercury 3650
High Throughput, Standards Based Networking

The MDS Mercury Series is a highly secure, industrial-grade WiMAX communications platform for mission critical, industrial applications. The Mercury product line provides a global licensed and unlicensed solution designed to facilitate high throughput wireless networking requirements in the 3650MHz frequency band.

The MDS Mercury 3650 supports Ethernet, serial, USB and WiFi connectivity, and offers extended range and aggregate throughput of up to 30 Mbps. MDS Mercury provides a scalable solution to meet your growing bandwidth needs and has the capacity, service prioritization and deployment flexibility to facilitate your immediate and long-term wireless networking requirements.

MANUFACTURING FOR THIS PRODUCT HAS BEEN DISCONTINUED.

Key Benefits

  • Build a communications infrastructure tailored to business and geographic needs with numerous connection and packaging options
  • Easily manage configuration with a web-enabled computer
  • Secure remote and physical radio access with advanced security features including tamper alarm controls
  • Proactively monitor the communications network with the MDS PulseNET Network Management System
Application
Key Features
Cabinet Mount Unit
Industrial Enclosure
Outdoor Unit
Technical Specifications

The MDS Mercury Series has been specifically designed in three special packaging options for application flexibility and ease-of-use installation and have been designed and tested to meet stringent industrial specifications.

Application: Advanced Metering Infrastructure

Below is an example of a Smart Grid Advanced Metering Infrastructure (AMI) private wireless network utilizing MDS Mercury 3650s.

Application


Application: Oil & Gas Facilities

Below is an example of an oil well-head application utilizing Mercury Base Stations and indoor and outdoor Subscribers as a point-to-multipoint solution for SCADA and video traffic at well-head sites.

oil and gas Applications

Application Example: Mining

Mining operations involve multiple rail yard loading and unloading processes. High efficiency is critical and seamless communication hand-offs between the Base Stations and Subscribers is necessary. The Mercury Series handles mobility applications and provides the necessary bandwidth for video monitoring of unloading bin sites. The WiFi option provides local WiFi coverage for workforce automation and direct connection to the fiber ring can be achieved via GE's Lentronics fiber optic multiplexers.

mining applications

Application: Water & Wastewater Facilities

Below is an example of a wireless network utilizing MDS Mercury 3650s to monitor various assets and processes in a water and wastewater facility. MDS Mercury can be used to aggregate data from devices that monitor vital flow, pressure and temperature measurements, and video surveillance.

water & wastewater facilities applications

Key Features

Ease-of-Use Network

  • Out-of-the-box system installation
  • Web-enabled configuration services
  • Advanced network management capability

Designed for Industrial Applications

  • Sub-channelization for optimization
  • Quality of Service (QoS) profiles
  • Hybrid Automatic Repeat reQuest (Hybrid ARQ)
  • Time-Division Duplexing (TDD) synchronization
  • Subscriber RF robustness (23 or 30 dBm Tx, depending on model)
  • -40° C to +70° C operating range
  • IDU CSA Class 1 / Div 2 and IEEE 1613
    DU General Safety by CSA / UL 60950
  • ETSI/CE on specific frequencies

Advanced Security

  • AES 128-bit encryption
  • RADIUS and 802.1x EAP/TLS authentication
  • VLAN tagging

System Solution Flexibility

  • Multiple packaging options
  • Multiple-In, Multiple-Out (MIMO) technology
  • Ethernet, serial and WiFi options
  • Field-ready outdoor unit with Power over Ethernet (PoE)
  • Uplink biasing for AMI, SCADA, and substation or distribution automation

Cabinet Mount Base Station & Subscriber Unit - IDU

MDS Mercury Series has been specifically designed and tested to meet stringent industrial specifications and is offered in three packaging options for application flexibility and ease-of-use installation.

  • 2 x 30 dBm
  • 2 Ethernet ports, 1 serial port, USB, GPS
  • IEEE 1613 compliant
  • CSA Class 1 / Div 2 certification
  • MIMO matrix A/B
  • -40° C to +70° C
  • Optional built-in WiFi (Subscriber unit only)
Rear view

Cabinet Mount Subscriber Unit

The MDS Mercury Series has been specifically designed in three special packaging options for application flexibility and ease-of-use installation and have been designed and tested to meet stringent industrial specifications.

Mounting
  • 2 x 30 dBm
  • 2 Ethernet ports, 1 serial port, USB, GPS
  • Optional built-in WiFi (Subscriber unit only)
  • A/C input and 8-hour battery backup
  • Hardened NEMA 4X enclosure
  • Pole mount ready
  • MIMO matrix A/B
  • -40° C to +70° C
  • Physical tamper alarm
  • Flexible configuration

Outdoor Subscriber Unit - ODU

The MDS Mercury radios are equipped with an embedded spectrum analyzer to assist in deployment and troubleshooting.

Subscriber unit
  • 2 x 23 dBm
  • 1 Ethernet port, 1 serial port, 1 USB host
  • Optional built-in WiFi
  • Integrated antenna
  • Power over Ethernet (PoE)
  • 10-60 VDC option
  • MIMO matrix A/B
  • -40° C to +70° C
  • IEEE 1613 compliant
  • General Safety by CSA / UL 60950

Technical Specifications

Technical Specifications

* Requires an external DC to DC converter having floating DC inputs (neither side grounded)