![]() | ||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||
|
![]() Wireless Communication Solutions
GE's MDS™ industrial wireless communications business is a global, single-source, end-to-end wireless solution provider. Our wireless devices are packaged for industrial environments and have been rated and tested to harsh industrial specifications. Our wireless networks carry serial and IP/Ethernet traffic, plus analog and digital I/O signals connected directly to field devices and sensors, accommodating an extensive array of industrial protocols.
|
|
JungleMUX Fiber Optic Multiplexers
![]() The JungleMUX SONET and TN1U SDH Multiplexers deliver optical networking solutions with data speeds of OC-48 and STM-16 respectively. The equipment provides integrated transport and access capabilities for voice, data, Ethernet/IP WAN, video and utility teleprotection traffic combined in a single unit. Element and Network Management is provided by GE's VistaNET software suite.
|
Hardened Ethernet Switches
![]() The MultiLink family is a line of industrial and substation hardened Ethernet switches that provide secure, reliable communications for critical infrastructure devices. The MultiLink Ethernet switches ensure communications networks are available, fast and secure. Additionally, they provide high speed network recovery of redundant Local Area Networks and include options to extend an Ethernet network to support serial devices and relays.
|
Field Area Data Gateway
![]() The D400 is a hardened field area gateway with advanced security features including remote user authentication, access control and auditing to ensure compliance with NERC/CIP requirements. It provides a full suite of SCADA protocols that allow for direct communications with master stations and collects sensor, status, event and fault report data from serial or LAN-based devices.
|
Network Management Software
![]() Covering GE's MDS wireless product portfolio, from data acquisition to backhaul, MDS PulseNET is capable of creating, storing and software trending derived metrics using built-in program logic. MDS PulseNET software provides warning performance thresholds that can trigger exception events, which in turn can trigger specific actions, such as sending messages to trouble ticketing systems or other management systems.
|