Steam turbine refurbished diaphragm exchange program
With a wealth of turbine experience, GE Vernova brings proven processes and modern technology to all aspects of steam turbine diaphragm refurbishment.
Search Gas Power
Or start with a popular search:
With a wealth of turbine experience, GE Vernova brings proven processes and modern technology to all aspects of steam turbine diaphragm refurbishment.
Benefits
If you’re a power plant owner or operator, it’s critical to make sure your steam turbines remain reliable and available—and outages are controlled and cost-effective. GE Vernova’s refurbished diaphragm exchange program addresses diaphragm dishing in the high and intermediate pressure turbine sections of D11 combined cycle units with a pre-refurbished solution.
Controlled outage repair costs
Shorter major outage inspection
Addresses dishing TIL 1589
Restored axial clearances
Applicable to ~60% of the D11 fleet
Key features
Refurbished turbine diaphragms can be purchased for the steam turbine HP section only, the IP section only, or the complete HP/IP section, depending on availability.
How we get you there
Refurbished diaphragms are available at the beginning of the outage, eliminating the need for inspection of existing diaphragms and the risk of emergent repairs—all of which can increase costs and outage duration by up to 21 days. We follow a 5-step process to exchange your diaphragm.
Related services
Through our continual investment in local resource development, GE Vernova delivers outage services, on-site testing, and repairs where and when you need them.
Through our continual investment in local resource development, GE Vernova delivers outage services, on-site testing, and repairs where and when you need them.
GE Vernova offers steam turbine repair and maintenance programs to help keep your gas plant efficient and competitive for the future.
GE Vernova offers steam turbine repair and maintenance programs to help keep your gas plant efficient and competitive for the future.
GE Vernova’s integrated approach to steam turbine upgrades extends unit life, boosts operational efficiency, and enhances the flexibility of your combined-cycle power plant.
GE Vernova’s integrated approach to steam turbine upgrades extends unit life, boosts operational efficiency, and enhances the flexibility of your combined-cycle power plant.
GE Vernova’s advanced steam path (ASP) upgrade can solve many maintenance and lifetime problems. It delivers up to a 2% increase in steam turbine output (in the same bottoming cycle) through the recovery of aging losses and improved technology.
GE Vernova’s advanced steam path (ASP) upgrade can solve many maintenance and lifetime problems. It delivers up to a 2% increase in steam turbine output (in the same bottoming cycle) through the recovery of aging losses and improved technology.
Reliable operation of your steam turbine’s main stop and control valves and combined reheat valves is critical for the safe, predictable, and high-performing operation of both your steam turbine and combined cycle power plant.
Reliable operation of your steam turbine’s main stop and control valves and combined reheat valves is critical for the safe, predictable, and high-performing operation of both your steam turbine and combined cycle power plant.
Flexibility means versatility. We have steam turbine solutions to help maintain your plant’s performance during frequent cycling.
Flexibility means versatility. We have steam turbine solutions to help maintain your plant’s performance during frequent cycling.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSA), you can realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSA), you can realize the full potential of your gas plant.
GE Vernova has implemented a new approach to outages called Live Outage, which was developed along with experts from the field to improve the field execution experience for our customers.
GE Vernova has implemented a new approach to outages called Live Outage, which was developed along with experts from the field to improve the field execution experience for our customers.
Contact us
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more