Search Gas Power
Or start with a popular search:
Applying advanced hot-section technology from the LM2500+G4, the Xtend* DLE has improved materials, coatings, and enhanced secondary cooling. The combustor and fuel nozzle kit is available for gas-only applications.
Fast facts
Time to install
Inspection type
Benefits
GE’s Xtend* upgrade for LM2500 and TM2500 Base DLE 1.0 engines increases the hot section life to 50,000 hours, reduces lifecycle costs, and increases site availability.
The LM2500 Xtend* high pressure turbine has over 2 million operating hours during more than 10 years of use.
Advanced hot section technology from the LM2500+G4 provides:
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more