Search Gas Power
Or start with a popular search:
For non-dry low emissions (DLE) turbines without a NOx abatement system, a water injection system can be added that lowers NOx emissions to 25 ppm (gas fuel) or 42 ppm (liquid fuel).
Benefits
This system injects demineralized water into the combustor through the fuel nozzles to regulate the combustor flame temperature and lower NOx emissions.
Includes the following hardware:
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more