Reducing the risk of unit trip

Software to enhance Mark* Ve and Mark VIe triple modular redundancy (TMR)

Benefits:

  • Avoid 24 – 48-hour valve-failure downtime, possibly extending to a week without spares
  • Extended maintenance and overhaul intervals by 96,000 hours for eGCV/eIGV
  • Avoid $10 – $50K in direct costs per failure, not including lost revenue
  • Performance recovery of ~0.5% output or improved heat-rate
  • Reduced O&M with ~$300K savings in hydraulic valve overhauls, reduced oil filters inventory, no servos needed

Upgrade features

GE Vernova’s software enhancements can prevent a single controller in a tripped state from causing your gas turbine to trip.

Here's how we do it:

  • Improved fuel stroke reference (FSR) startup and acceleration schedules to prevent FSR from being latched in at a low value
  • Valve oscillation detection algorithm, which allows for opening up the limits on the gas control valve tracking protection
  • All equipment can be installed in a single CI, HGP, or MI outage
  • Pricing includes significant engineering and materials cost synergies

Webinar

91M+ operating hours of insight: F-class reliability solutions

Sep 4, 2025 | 3pm MYT, 11am Berlin, 11am NYC

With over 1.6 million starts across 1,350+ F-class gas turbines, GE Vernova has gained deep insight into reliability challenges. Join our webinar to learn how we can help you reduce trips and failed starts with proven solutions.

Mohamed Sayed

Customer Application Engineering, GE Vernova

Noora AlAmiri

Lead Upgrade Sales Manager for Gulf, GE Vernova

Houssem Zoghmar

Service Engineering Leader, GE Vernova

F-Class-Valve-Reliability_hero-image.jpg

Save time and money with F-class reliability upgrades

We’ve drawn on millions of hours of fleet data and created a solution to keep you running and preserve revenue. In fact, 40% of reported F-class reliability issues could have been prevented with valve and instrumentation upgrades.

Contact us

Talk to an expert about this reliability upgrade for your units

*Trademark of GE Vernova and/or its affiliates.