Benefits

What can upgrading to T-Fire solutions do for you?

Significantly increase output, efficiency, reliability, and availability with advanced materials and improved cooling features. The T-Fire upgrade helps your turbine withstand higher firing temperatures, increasing both component durability and inspection intervals.

content-t-fire-circle.png

Increase your turbine’s firing temperature

GE Vernova can modernize asset performance by uprating the base firing temperature of any vintage 6B gas turbine up to 2,084 °F or the latest 6B.03 AGP configuration up to 2,114 °F, and any vintage 7E.03 and 9E.03 up to 2,055 °F, with hot gas path and controls modifications.

  • If no hardware change is required (controls only), the T-Fire upgrade will take 1 – 2 days.
  • If advanced hot gas path parts are needed to perform the T-Fire increase, the upgrade will take 15 – 25 days.

Contact us

Want to learn more about T-Fire and our HGP solutions?