Benefits

What can upgrading do for you?

The first generation LMS100 combines proven heavy-duty frame and aviation engine technology—and this upgrade increases airflow function into the gas turbine resulting in more power and higher efficiency:

  • 3.4% increase in airflow function into the gas turbine
  • Up to 9 MW more power
  • Increase in efficiency by 0.4%
  • A 0% change in emissions
  • Includes upgrades to the latest controls software
content-lms-100-pa-450x350.jpg

How we get you there

The LMS100PA+ upgrade increases airflow function into the gas turbine, balances compressor temperature and discharge pressure limits, and maintains firing temperature and rotor speed with the same expected output performance as the new production LMS100PA+.

  • Redesigned PT airfoils: Stage 1 blades; Stage 2 nozzles; Stage 2 nozzles borescope segment
  • Upgraded core and sequencer software: increased maximum compressor discharge pressure (PS3) and temperature (T25) adjustments

Contact us

Contact us for a quote on our LMS100PA+ upgrade.