Search Gas Power
Or start with a popular search:
Given the increased use of renewable energy, there’s an increased need for reactive-power capability. Operators with GE’s LM2500 gas turbines can improve their competitive edge with our clutchless synchronous condenser.
Benefits
GE’s clutchless synchronous condenser allows the generator to provide frequency and reactive-power support to the grid. Through controls-system enhancements, this upgrade foregoes the standard synchronous, self-shifting clutch that disengages the generator.
A clutchless synchronous condenser increases the capabilities of an existing LM2500 power island by allowing the generator to act as a synchronous condenser… without the complexity and cost of adding a clutch.
GE’s solution for expanding operational flexibility alters the controls to run the gas turbine starter when in sync condensing mode. This helps to create proper lubrication of the gas turbine bearings while the generator is used for reactive power.
Elimination of the clutch allows any unit to be used in sync condensing mode (where the AC generator is supporting the utility grid with voltage provision).
This upgrade is applicable to the LM2500 gas turbine packages—with several elements required to implement:
*Trademark of GE Vernova and/or its affiliates
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more