Benefits

What can upgrading do for you?

GE’s Advanced Extendor combustion interval extension upgrade was developed to extend the duration between planned maintenance inspections, which can increase the availability of your gas turbine—and even eliminate certain types of inspections—and reduce maintenance costs.

ODC00093-02-6B-exhaust-plenum-upgrade.png

How does this upgrade work?

CHROEM exhaust plenums by GE Vernova utilize an internal floating liner design, which allows for more efficient absorption of thermally induced stresses during unit operation. CHROEM exhaust plenum assembly components also provide other advanced features, such as:

  • Drainable liner floor with optional jacking port
  • Double-sealed wing door
  • Cool shell and flange design
  • Improved expansion joint design

CHROEM exhaust plenum assembly components are designed for installation with the turbine rotor and aft diffuser in place, saving both time and installation costs.  CHROEM components also interface smoothly with downstream ductwork, and can be easily installed on older model B, C and E frame turbines.

Contact us

Want to learn more about our 6B exhaust plenum and frame upgrade?

  • Benefits