Benefits

How does it work?

The system will cool compressor intake air through humidification, raising relative humidity and lowering the inlet temperature. Inlet air cooling increases the air mass flow rate and compressor functionality, resulting in higher turbine output power and efficiency.

The system:

  • Evaporative cooling unit bolted to the incoming air face of the filter house.
  • A single bank of evaporative cooling media made of corrugated layers of fibrous material, allowing minimal air pressure loss. Water flows down the channels by gravity. The media consists of two modules.
  • The bottom module features a sump containing the pump and fill valves.
  • The upper module has a drain pan and piping to cycle water back to the sump.
  • A drift eliminator to limit water entering the turbine.
hero-avr-upgrade.png

More information

  • Significantly increases turbine power output.
  • Increases thermal engine efficiency.
  • PLC integrated controls sample weather conditions every 30 seconds, allowing rapid adaptability to changing conditions.
  • PLC integrated controls system allows evaporative cooling system to work as a standalone unit, limiting control integration complexity. Only alarm systems need to be integrated.
  • Adaptable to extrinsic control systems.
  • Some units may have the evaporative cooler pre-installed while others will require the filter house to be opened.
  • To control the inlet chilling system, GE Vernova will provide a modular hardware style PLC.

Contact us

Contact us for a quote on evaporative coolers.