Search Gas Power
Or start with a popular search:
Increase the value of your 7E and 9E gas turbines through our dry low NOx (DLN) combustion upgrade. With hardware and controls modifications for extended turndown or peak fire, you can be emissions-compliant with new flexibility.
improved NOx/CO-compliant turndown
reduced CO emissions from heat rate improvements
increased simple-cycle output by peak firing (up to 100 °F)
Benefits
Turndown configuration for E-class gas turbines:
Reduce NOx/CO-compliant turndown to 35% of baseload with inlet bleed heating: a 25% improvement from previous limits
Improve baseload performance and emissions: 85% reduction in CO emissions combined with heat rate and output improvements of 0.25% and 0.4% with no impact on exhaust energy
Increase part-load simple-cycle efficiency: more than 2% reduction in heat rate at 70% gas turbine load
Peak fire configuration:
The burner introduces emissions-compliant low part-load operation, which enables operators to keep their assets online at times of low electrical demand, and react immediately when demand increases.
Related services
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more