Benefits
Building on GE Aerospace experience, GE Vernova has advanced emissions performance and operational flexibility of the advanced secondary fuel nozzle. Using 3D printing, its manufacturing process is flexible, fast, and economical.
This new product allows for a solution that provides flexible performance outcomes for 7E and 9E turbine profiles. So the same hardware solution can give you low turndown today and peak MW as your future needs change.
The reconfigured advanced secondary fuel nozzle provides a rapid, cost effective energy boost for power generators. The redesigned turbine fuel nozzle lowers NOx, allowing increased emissions-compliant megawatts by increasing the unit firing temperature, with no hardware tuning. That simple shift can yield as much as $250,000 in a 7E gas turbine annually, with an improved power rating. These outcomes were tested and proven in the field as of July 2021.
Operators can expect rapid returns with the advanced secondary fuel nozzle—and quick installation as well. Some upgrades require waiting for an outage or scheduling one specifically. This nozzle upgrade is easy to install with no extended outage needed. Installation can be completed in as little as 48 hours.
Customer story
See how our ASFN helped Cooperative Energy deliver reliable power to their stakeholders.
Frequently asked questions
The ASFN upgrade is applicable to E-class gas turbine models:
This flangeless configuration is compatible only with gas powered DLN1 and DLN1+ systems.
For both 7E and 9E turbine types, installation can be completed in 2 days. There is no specific inspection type required for installation—any scheduled 2 day shutdown can easily accommodate ASFN upgrade installation.
lower NOx emissions
emissions compliant peak fire
greater emission-compliant turndown
ambient NOx compliance range
lower NOx emissions
emissions compliant peak fire
greater emission-compliant turndown
ambient NOx compliance range
Related services
Contact us