Search GE Gas Power
Or start with a popular search:
Increase output, efficiency and availability, while reducing fuel consumption and extending your gas turbine assets with GE’s AGP upgrade for 6F.03 gas turbines.
Overview
Time to install
Inspection type
Additional info
Benefits
GE’s AGP for 6F.03 gas turbines is a significant upgrade of hot gas path components combined with the latest 6F DLN 2.6+ combustion system. This upgrade can deliver reduced annual baseload fuel costs and longer time between HGP inspections while keeping plants flexible for a dynamic environment.
Our AGP-Lite solution also includes an option to modify existing hardware, which allows users to get the same benefits without needing to dispose of existing assets in inventory.
Increases simple cycle and combined-cycle MW output by up to 8.2% and 8.0%, respectively. Also increases exhaust energy by up to 4.5%.
Reduced baseload fuel consumption per MWh by improving full-load simple cycle and combined-cycle heat rate up to 1.8% and 1.6%, respectively.
Able to achieve up to 32k FFH and 1,350 FFS.
Further Reading
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more