Key features

Automated Hydrogen Gas Control and Sealing

Automated hydrogen gas control and sealing, enabled by the Mark VIe control system, reduces the need for manual intervention and allows more efficient accessories operation.

Enhanced Seal Performance

Upgraded end shield reduces deflection for enhanced seal system performance, accommodates increase drive train axial expansion, and improves maintenance access to seal casing and bearing housing.

content-hydrogen-cooled-generator.png

Specifications

New levels of efficiency

Automated hydrogen gas control and sealing, enabled by the Mark VIe control system, reduces the need for manual intervention and allows more efficient accessories operation. An upgraded end shield reduces deflection for enhanced seal system performance, which accommodates increased drivetrain axial expansion, improving maintenance access to the seal casing and bearing housing.

  • 50 Hz
  • 60 Hz
50 Hz selected
  Gen-H
Power factor 0.8
Apparent power (MVA) 750
Efficiency Up to 99.0 %
Terminal voltage Up to 23 kV

Products

Explore our generator models

Configured for easy maintenance, our modular generators feature constant cross-section core segments for higher product ratings. Our generator parts and tooling are common across models to help ensure efficiency, interchangeability, and maintenance familiarity. Comprehensive model engineering ensures integrity of electrical and mechanical system design.

Contact us

Want to learn more about our hydrogen-cooled gas generators?