Search Gas Power
Or start with a popular search:
A single, economical solution for the dispatch needs of nearly every industry condition.
SC output
net efficiency
reliability/availability
start time
ramp rate
Flexible, fast, modular
Specifications
If it’s efficiency you’re looking for, search no more. Our LMS100 aeroderivative gas turbine is one of the highest simple cycle efficiency gas turbines in the world.
LMS100 PA+ | LMS100 PB+ | |
---|---|---|
Net output (MW) | 112.5 | 106.5 |
Net heat rate (Btu/kWh, LHV) | 7937 | 7895 |
Net heat rate (kJ/kWh, LHV) | 8374 | 8330 |
Net efficiency (%, LHV) | 43% | 43.2% |
Ramp rate (MW/minute) | - | - |
Startup time (cold iron) (min.) | - | - |
LMS100 gas turbines can start up in 8 minutes
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
Explore GE Vernovas global aero maintenance options at our Level-2 shops, and tap into a network of over 200 specialists delivering expert service and faster turnaround times.
Learn more
Join Mort Smith, Wayne Romeo, Robert Hammond, and our regional expert for Asia, Walter Pakai as they dive into the repair capabilities of our L2 shops for your aero fleet.
On-demand webinar
Crunch the numbers
Did you know that reciprocating gas engines can release unburned methane at a rate that’s almost 150 times that of a gas turbine? This is known as “methane slip”, and it’s something you should know about. Our new calculator can help you determine your plant’s potential greenhouse gas savings and reduction in NOx and particulate matter.
Customer stories
Australia
200 MW
total capacity of KPS LMS100 turbines
46%
LMS100 turbine net efficiency
As part of an Environmental Improvement Plan (EIP) to enhance environmental performance, the Kwinana Power Station (KPS) in Perth, Australia, had a pair of GE Vernova LMS100 aeroderivative gas turbines installed in 2011, replacing two steam turbines that were operating since the plant went online in the early 1970s. In 2018, during an unplanned outage, the turbines developed alignment issues that took them out of service for a considerable amount of time, affecting thousands of customers.
Customer stories
Bangladesh
100 mW
total plant output
99.6%
new fuel efficiency with three modes: Base, peak, swing
"Among their projects is a 100 MW simple cycle natural gas-fired power plant in Shahjibazar. Jiangsu Etern Co. Ltd., the company designated by BPDB to provide the turnkey solution, has selected GE’s highly efficient LMS100 aeroderivative gas turbine to power the Shahjibazar plant. Well-suited to meet fluctuating grid conditions, the LMS100 will enable plant operation in three modes: base, peak, and swing. The added flexibility of dual fuel operation will allow the turbine to operate on both natural gas and LPG with zero fuel transition cost."
Mr. Yan Wei
Vice Chairman, Jiangsu Etern Co. Ltd.
Customer stories
California, USA
800 mW
total plant output
>640,000
homes needing power in California Edison
"With California's San Onofre nuclear plant off-line, and power reserves expected to be tight, it’s more important than ever that the CPV Sentinel Energy Project supports power reliability in our summers. The teams did a fantastic job of working with GE Vernova to complete this project ahead of schedule and on budget."
John Murphy
Senior Vice President of Engineering and Construction for CPV
Further reading
Services
Our gas turbine solutions can boost performance and reliability, deliver better efficiency and flexibility, and extend asset life. Whether you need to upgrade your existing engine with our Repower solutions or improve load balancing, explore our gas turbine upgrades tool.
Our gas turbine solutions can boost performance and reliability, deliver better efficiency and flexibility, and extend asset life. Whether you need to upgrade your existing engine with our Repower solutions or improve load balancing, explore our gas turbine upgrades tool.
From outages as short as two days—with module and engine exchanges—to customized off-season outages, equipment and engine leasing, upgrades, digital solutions and repairs, our network of global service centers and field service teams combine the highest quality of expertise and technical aeroderivative gas turbine support with timely, flexible solutions and predictable repair costs.
From outages as short as two days—with module and engine exchanges—to customized off-season outages, equipment and engine leasing, upgrades, digital solutions and repairs, our network of global service centers and field service teams combine the highest quality of expertise and technical aeroderivative gas turbine support with timely, flexible solutions and predictable repair costs.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Products
Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.
9HA.01 | 9HA.02 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%
With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.
9F.04 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
9F series turbines are GE’s most advanced F-class technology for 50 Hz applications.
GE’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.
7HA.01 | 7HA.02 | 7HA.03 | |
---|---|---|---|
Net output (MW) | |||
Net heat rate (kJ/kWh, LHV) | |||
Net efficiency (%, LHV) | |||
Net heat rate (Btu/kWh, LHV) |
7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
7F.04 | 7F.05 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
With unprecedented operational flexibility, robust engineering and long operation intervals, the GT13E2 can be used in many different applications—all while meeting a very broad range of environment and operating conditions.
GT13E2-210 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
GT13e2 gas turbines can run on up to 30% hydrogen fuel.
Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.
9E.03 | 9E.04 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9E series gas turbines can run on 52 types of fuel.
A single, economical solution for the dispatch needs of nearly every industry condition.
LMS100 PA+ | LMS100 PB+ | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LMS100 gas turbines can start up in 8 minutes
The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.
7E.03 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
7E series gas turbines can deliver 100% load in 10 minutes.
GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.
6F | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on
A leader in the +40 MW space, the LM6000 has over 40 million operating hours and more than 1,300 units shipped.
LM6000 PC Sprint | LM6000 PF+ Sprint | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LM6000 gas turbines can start up in 5 minutes
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
6B | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen
The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.
LM2500+ DLE (15ppm NOx) | LM2500+G4 SAC | LM2500+G4 DLE UPT | LM2500XPRESS+G4 DLE UPT | LM2500XPRESS+G5 DLE UPT (25ppm NOx) | |
---|---|---|---|---|---|
Net output (MW) | |||||
Net heat rate (kJ/kWh, LHV) | |||||
Net efficiency (%, LHV) | |||||
Net heat rate (Btu/kWh, LHV) |
LM2500 gas turbines feature >99.8% availability
Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.
TM2500 SAC | TM2500 DLE | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
TM2500 gas turbines can be installed and commissioned in 11 days
*Trademark of GE Vernova and/or its affiliates.
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more