Search GE Gas Power
Or start with a popular search:
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE Vernova’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
simple cycle output
combined-cycle efficiency
GT start-up time
hydrogen capability
A heritage of quality
GE Vernova was proud to celebrate the 30-year anniversary of the 7F gas turbine in 2019. The 7F technology is core to GE Vernova's Gas Power portfolio of products and services. Its installed base of approximately 950 units is a testament to the engine’s success and customers’ trust to partner with GE Vernova to achieve high performance and operational reliability.
In terms of fuel flexibility, the 7F.04 gas turbine is the only turbine in its class to burn Arabian Super Light (ASL), 15% C2, +20/-10% Modified Wobbe Index (MWI).
A simple-cycle 7F.05 gas turbine can reliably produce 200 MW within 10 minutes, and can reach full load in under 11 minutes. A 7F.05 can also balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
The 7F.05’s improved maintenance practices, combined with features like field removal compressor airfoils means it can reduce replacement time, downtime, and costs.
The 7F.04 features an enhanced compressor and hot gas path cooling and sealing technologies, improving both performance and durability.
GE Vernova's F-class gas turbines were among the first to achieve 50 million operating hours, 1 million starts, single-digit NOx emissions, a firing temperature greater than 2,400˚F, and operation with Arabian Super Light (ASL) as a fuel.
Webinar
Are you struggling with aging equipment and high maintenance costs? Discover how GE Vernova's predictive and prescriptive analytics can help reduce unplanned downtime and enhance availability, while shifting you from reactive to proactive maintenance strategies.
Tom Freeman
Chief Customer Consultant, GE Vernova
Ben Myers
Global Monitoring & Diagnostics Leader, GE Vernova
Truman Hwang
Product Manager, GE Vernova
Janet Webb
Senior Product Manager, GE Vernova
Specifications
Take a closer look at our 7F gas turbine.
Specifications shown are 60 Hz
7F.04 | 7F.05 | |
---|---|---|
Net output (MW) | 201 | 239 |
Net heat rate (Btu/kWh, LHV) | 8873 | 8871 |
Net heat rate (kJ/kWh, LHV) | 9362 | 9359 |
Net efficiency (%, LHV) | 38.5% | 38.5% |
Ramp Rate (MW/minute) | 30 | 40 |
Startup Time (RR Hot, Minutes) | 21 | 21 |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
Achieve lower turndown, emissions, and maintenance costs with GE Vernova's 7F Axial Fuel Staging (AFS) gas turbine upgrade.
Customer stories
Helping to decarbonize Alberta—in some wild weather
Leveraging decades of expertise and dedication
Helping to decarbonize Alberta—in some wild weather
Leveraging decades of expertise and dedication
GE Vernova and Maxim Power worked together to install and upgrade a 7F gas turbine in a year-round project that helped support Canada’s coal-to-gas transition. For this project, GE Vernova provided relocation support with a DLN2.6+ upgrade and secured a contractual services agreement for the GE Vernova 7F.05 gas turbine.
equivalent Canadian households powered
reduction in emissions from coal to natural gas
"GE helped us solve our most pressing power generation challenges, such as the upgrade and maintenance of a GE gas turbine that we purchased from a third party and sat in storage, unused, for eight years near a copper mine in the Northern part of the United States. We know that GE has the level of experience needed to deliver reliable and sustainable power under any condition."
Bob Emmott
President and Chief Operating Officer, Maxim Power
Just in time for the 7F gas turbine’s 30th anniversary, GE Vernova announced a new plant in Mexico coming online, ready to meet the country’s growing electricity needs. The 907 MW Norte III combined cycle power plant uses four GE Vernova 7F.04 gas turbines and will be operated and maintained by GE Vernova for the next 25 years.
households powered (equivalent electricity)
7F gas turbine efficiency
"We chose GE to collaborate with us on the Norte III plant because of its reliable technology and total plant-service solutions. We believe this important project will allow the consortium to leverage our collective global expertise in infrastructure, energy and project financing to support the expected growth in the Chihuahua region."
Alejandro Maluf
CEO, Techint North America
Further reading
Services
GE Vernova's Gas Power services team stands ready to collaborate with you in delivering solutions that drive your competitiveness, profitability, and productive outcomes. For every customer need, GE Vernova is ready to help with the right service solution and product offerings.
Don’t see what you need? Contact us
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
Where can our upgrades take you? Explore a world of outcomes, categorized by customer need.
Where can our upgrades take you? Explore a world of outcomes, categorized by customer need.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Products
Whether you're generating power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.
9HA.01 | 9HA.02 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%
With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.
9F.04 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
9F series turbines are GE’s most advanced F-class technology for 50 Hz applications.
GE’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.
7HA.01 | 7HA.02 | 7HA.03 | |
---|---|---|---|
Net output (MW) | |||
Net heat rate (kJ/kWh, LHV) | |||
Net efficiency (%, LHV) | |||
Net heat rate (Btu/kWh, LHV) |
7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
7F.04 | 7F.05 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
With unprecedented operational flexibility, robust engineering and long operation intervals, the GT13E2 can be used in many different applications—all while meeting a very broad range of environment and operating conditions.
GT13E2-190 | GT13E2-210 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
GT13e2 gas turbines can run on up to 30% hydrogen fuel.
Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.
9E.03 | 9E.04 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9E series gas turbines can run on 52 types of fuel.
A single, economical solution for the dispatch needs of nearly every industry condition.
LMS100 PA+ | LMS100 PB+ | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LMS100 gas turbines can start up in 8 minutes
The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.
7E.03 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
7E series gas turbines can deliver 100% load in 10 minutes.
GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.
6F | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on
A leader in the +40 MW space, the LM6000 has over 40 million operating hours and more than 1,300 units shipped.
LM6000 PG | LM6000 PF | LM6000 PF+ | LM6000 PC | |
---|---|---|---|---|
Net output (MW) | ||||
Net heat rate (kJ/kWh, LHV) | ||||
Net efficiency (%, LHV) | ||||
Net heat rate (Btu/kWh, LHV) |
LM6000 gas turbines can start up in 5 minutes
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
6B | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen
The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.
LM2500XPRESS +G4 DLE | LM2500XPRESS +G5 DLE | LM2500 +G4 DLE | LM2500 +G4 SAC | |
---|---|---|---|---|
Net output (MW) | ||||
Net heat rate (kJ/kWh, LHV) | ||||
Net efficiency (%, LHV) | ||||
Net heat rate (Btu/kWh, LHV) |
LM2500 gas turbines feature >99.8% availability
Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.
TM2500 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
TM2500 gas turbines can be installed and commissioned in 11 days
Former names of GE Vernova 7F gas turbines: Frame 7F, 7F 3-Series, 7F-3, 7FA+e, 7FA.03, 7241(FA), PG72411FA, 7FA+, 7FA.02, 7231(FA), PG7231FA, 7FA, 7FA.01, 7221(FA), PG7221FA, MS7001(FA), 7F and 7FA AGP, 7F 5-Series, 7F-5, 7FA.05
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more