Search Gas Power
Or start with a popular search:
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
simple cycle output
combined-cycle efficiency
industrial steam pressure
hydrogen capability
Proven and tested performance
With proven and tested performance, and more than 55 million operating hours, the 6B provides cost-effective power you can count on.
With more than 1,200 6B units installed since 1978, the world has come to trust its dependability.
Since it can be operated on a wide range of gas or distillate liquids, the 6B gas turbine allows for the use of the most economically available fuel. Standard combustion supports heavy oils, naphtha, bioethanol, methanol, synthetic gases, and steel mill gases and capable of up to 100% hydrogen, or heavy fuel oil with up to 200 ppm vanadium. DLN combustion supports low-cost gas and liquid fuels, including process gases, low calorific gases, and up to 30% hydrogen, 50% ethane, 100% propane, and 50% nitrogen.
Standardized architecture and pre-assembled packaging with accessories allow for a delivery cycle of close to 10 months from contract signature to commercial operation.
The 6B gas turbine was created for extreme conditions—it can handle multiple startups, can operate in island mode, and even features black start capability for volatile grid environments. Its proven technology makes it well-suited for a wide range of applications—from simple-cycle operation to cogeneration, and combined-cycle to mechanical drive. The 289 MMBtu/hr exhaust energy at 549˚C can generate a high quantity of steam with pressure up to 110 bar for industrial steam without supplementary firing.
Specifications
Want more details about the 6B gas turbine? Take a look at the product specifications.
Specifications shown are for 50 Hz and 60 Hz.
6B | |
---|---|
Net output (MW) | - |
Net heat rate (Btu/kWh, LHV) | - |
Net heat rate (kJ/kWh, LHV) | - |
Net efficiency (%, LHV) | - |
Ramp Rate (MW/minute) | - |
Startup Time (RR Hot, Minutes) | - |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including 100% hydrogen.
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
Case studies
Jamaica
180-200 MW
power output
~15%
additional capacity to Jamaica’s grid
Jamaica Public Service Company Ltd. (JPS), Jamaica’s sole distributor of electricity, is working to update power infrastructure,
including replacement of obsolete power stations that run on heavy fuel oil. With low natural gas prices, JPS was seeking to build a new dual fuel combined-cycle power plant, and selected GE Vernova's 6B gas turbine as the workhorse of the Old Harbour combined cycle power plant. The turbines will run primarily on imported LNG and feature DLN1 combustion, which will save more than 300 kJ/kWh versus traditional STD combustion.
Case studies
Jababeka
180 MW
power output
1,650
companies call Jababeka home
The Jababeka Industrial Estate was established in 1989 as the “first modern Indonesian eco-industrial estate.” Early growth was limited due to a restricted supply of reliable power. The estate turned to independent power producer PT Cikarang Listrindo to provide a new reliable supply of electricity. With interest in the estate increasing, the plant had to guarantee a certain level of reliable output at each phase of expansion. The original Jababeka Industrial Estate gas-fired power plant was constructed in 1993 to provide 60 MW of output with two GE Vernova 6B gas turbines. In 1996, PT Cikarang Listrindo added four 6B units.
Further reading
6B gas turbine services
GE Vernova’s Gas Power services team stands ready to collaborate with you, providing solutions that drive your competitiveness, profitability, and productive outcomes. For every customer need, GE Vernova is ready to help with the right service solution and product offerings.
Don’t see what you need? Contact us
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Products
Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.
9HA.01 | 9HA.02 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%
With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.
9F.04 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
9F series turbines are GE’s most advanced F-class technology for 50 Hz applications.
GE’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.
7HA.01 | 7HA.02 | 7HA.03 | |
---|---|---|---|
Net output (MW) | |||
Net heat rate (kJ/kWh, LHV) | |||
Net efficiency (%, LHV) | |||
Net heat rate (Btu/kWh, LHV) |
7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
7F.04 | 7F.05 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
With unprecedented operational flexibility, robust engineering and long operation intervals, the GT13E2 can be used in many different applications—all while meeting a very broad range of environment and operating conditions.
GT13E2-210 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
GT13e2 gas turbines can run on up to 30% hydrogen fuel.
Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.
9E.03 | 9E.04 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9E series gas turbines can run on 52 types of fuel.
A single, economical solution for the dispatch needs of nearly every industry condition.
LMS100 PA+ | LMS100 PB+ | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LMS100 gas turbines can start up in 8 minutes
The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.
7E.03 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
7E series gas turbines can deliver 100% load in 10 minutes.
GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.
6F | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on
A leader in the +40 MW space, the LM6000 has over 40 million operating hours and more than 1,300 units shipped.
LM6000 PC Sprint | LM6000 PF+ Sprint | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LM6000 gas turbines can start up in 5 minutes
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
6B | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen
The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.
LM2500XPRESS+G4 DLE UPT | LM2500XPRESS+G5 DLE UPT (25ppm NOx) | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LM2500 gas turbines feature >99.8% availability
Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.
TM2500 SAC | TM2500 DLE | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
TM2500 gas turbines can be installed and commissioned in 11 days
Former names of GE Vernova's 6B gas turbines: Frame 6B, 6B 3-Series, 6B-3, 6581(B), 6571(B), 6561(B), 6551(B), 6541(b), 6531(B), 6521(B), PG6581B, PG6571B, PG6561B, PG6551B, PG6541B, PG6541B, PG6531B, PG6521B, 6B PIP, MS6001(B)
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more