Search Gas Power
Or start with a popular search:
Increase output and capacity in cold weather, and magnify output increase from inlet conditioning systems.
Today’s challenge for operators
Could you benefit from having the capability to improve your plant's performance during cold ambient conditions? OpFlex Cold Day Performance can help deliver the operational muscle to help you achieve high-level performance, while maintaining reliable operation.
The OpFlex 7FA Cold Day Performance solution was specifically developed to increase unit output and improve heat rate at compressor inlet temperatures of less than 59°F (15°C). Cold Day Performance increases F-class gas turbine capacity and exhaust energy, a particularly beneficial feature for combined-cycle operations.
Historically, the F-design required reduced firing temperatures below 59°F (15°C) to remedy higher emissions and dynamics levels caused by limited combustor operability in colder inlet temperatures. The OpFlex platform removes this restriction, and provides unsuppressed base-load firing temperatures during colder inlet temperatures, while maintaining low emissions and dynamics levels.
Cold Day Performance benefits:
On-demand webinar and Q&A
Operators and plant managers are experiencing rapid change as the evolving energy landscape impacts their power plants' operating profiles. The ability to adapt and be flexible is key to remaining relevant.
Explore our portfolio
Don’t see what you’re looking for? Contact us
Fast Ramp enables faster up/down load ramping at up to 2.5x the nominal rate while in emissions compliant operation (up to as high as +/-50 MW/minute).
Fast Ramp enables faster up/down load ramping at up to 2.5x the nominal rate while in emissions compliant operation (up to as high as +/-50 MW/minute).
Get a high-level look at our Load Flexibility suite of solutions. Go now
*Trademark of GE Vernova and/or its affiliates
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more