Gas turbines—both aeroderivative and heavy-duty—can play a strategic role in a wide range of data center use cases. Whether the generation assets are owned by the data center itself, a utility, or an independent power producer (IPP), gas turbines offer flexible solutions to meet growing and mission-critical energy demands.
In areas with unreliable grid infrastructure, aeroderivative gas turbines can serve as the primary power source, providing dependable, continuous energy. Aeroderivative turbines are especially suited for these applications due to their fast start capability and fuel flexibility—with the ability to run on natural gas, diesel, ethanol, and even hydrogen.
They’re also ideal for backup power. With the ability to ramp up in five minutes, aeroderivative gas turbines can seamlessly cover load during utility outages, maintaining uptime for critical operations. In hybrid configurations, they can be paired with batteries to provide ultra-fast response and enhanced grid services. GE Vernova is a leader in hybrid systems, including Enhanced Gas Turbine (EGT) solutions that combine gas turbines and storage for improved flexibility.
For temporary or transitional needs—like during testing, commissioning, or utility delays—mobile gas turbine units such as the TM2500 can provide bridge power to keep data center projects on track.
Across all these use cases, gas turbine systems can also be configured to export power back to the grid, helping offset investment costs and enabling a more dynamic role in the broader energy ecosystem.